(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : Others
•Use : Other, Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : Others
For complete product overview and details on Tip Diamond for Small Bores, see the sections below:
Part Number
Configured Part Number is shown.
EZBR050050-003NB-KPD001
Shape | Other | Use | Other | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Work Material | Non-ferrous metal / Heat-resistant alloy, titanium alloy | Preferred Hand | Right-hand | Nose R | Other |
rε | 0.035±0.015 | Material | KPD001 | φd | 5 |
φA | 5 | F | 2.25 | H | 4.6 |
S | 0.5 | L1 | 58.8 | L2 | 25 |
L3 | 9.8 |
Please check the type/dimensions/specifications of the part EZBR050050-003NB-KPD001 in the Tip Diamond for Small Bores series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy