(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lineups include various cutting edge replaceable tool inserts.
Part Number
Configured Part Number is shown.
THR6005125AACZ150
Shape | Other | Application | Threading | Work material | Steel / Stainless Steel / Non-ferrous metal |
---|---|---|---|---|---|
Selfishly | Right-hand | Nose Radius | Other | Pitch (for Threading) | 0.50 to 1.25 |
Material type | ACZ150 | Dimension B(mm) | 8 | Dimension ℓ(mm) | 20 |
Detailed Nose Radius(mm) | 0.05 | Drawing | Fig. 1 | Machining Applications (2) | Shape R |
Material | Carbide Coating | Applicable Holder | STH type | Dimensions θ°(°) | 60 |
Dimension E1(mm) | 0.8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy