(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Type, 80°, Positive CBN

Hexagonal Type, 80°, Positive CBN
  • Volume Discount

•Shape : W (Hexagonal)
•Use : Outer Diameter / Inner Diameter
•Work Material : High-Hardness Material
•Rake Angle : Positive
•Preferred Hand : Left
For complete product overview and details on Hexagonal Type, 80°, Positive CBN, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
WBGW060102S01035LSET-KBN25M
WBGW060102T00815L-SE-KBN10M
WBGW060102T00815L-SE-KBN25M
WBGW060102T00815L-SE-KBN510
WBGW060102T00815L-SE-KBN525
WBGW060104T00815L-SE-KBN10M
WBGW060104T00815L-SE-KBN25M
WBGW060104T00815L-SE-KBN510
WBGW060104T00815L-SE-KBN525
WBGW080202S01035LSET-KBN25M
WBGW080202T00815L-SE-KBN10M
WBGW080202T00815L-SE-KBN25M
WBGW080202T00815L-SE-KBN525
WBGW080204S01035LSET-KBN10M
WBGW080204S01035LSET-KBN25M
WBGW080204T00815L-SE-KBN10M
WBGW080204T00815L-SE-KBN25M
WBGW080204T00815L-SE-KBN510
WBGW080204T00815L-SE-KBN525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material S
1 Piece(s)Available

9 Days or more

0.20.2KBN25M1.9
1 Piece(s)Available

10 Days or more

0.20.2KBN10M1.9
1 Piece(s)Available

12 Days or more

0.20.2KBN25M1.9
1 Piece(s)Available

11 Days or more

0.20.2KBN5101.9
1 Piece(s)Available

11 Days or more

0.20.2KBN5251.9
1 Piece(s)Available

9 Days or more

0.40.4KBN10M1.9
1 Piece(s)Available

11 Days or more

0.40.4KBN25M1.9
1 Piece(s)Available

11 Days or more

0.40.4KBN5101.9
1 Piece(s)Available

10 Days or more

0.40.4KBN5251.9
1 Piece(s)Available

11 Days or more

0.20.2KBN25M2.3
1 Piece(s)Available

11 Days or more

0.20.2KBN10M2.3
1 Piece(s)Available

11 Days or more

0.20.2KBN25M2.3
1 Piece(s)Available

11 Days or more

0.20.2KBN5252.3
1 Piece(s)Available

11 Days or more

0.40.4KBN10M2.3
1 Piece(s)Available

11 Days or more

0.40.4KBN25M2.3
1 Piece(s)Available

11 Days or more

0.40.4KBN10M2.3
1 Piece(s)Available

11 Days or more

0.40.4KBN25M2.3
1 Piece(s)Available

11 Days or more

0.40.4KBN5102.3
1 Piece(s)Available

11 Days or more

0.40.4KBN5252.3

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Work Material High Hardness Material Rake Angle Pozidriv Preferred Hand Left-hand

Additional Products in this Category

Tech Support