(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : Others
•Use : Other
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, High-Hardness Material
•Preferred Hand : No Preferred Hand
For complete product overview and details on For Extra Hard Roll Forming, see the sections below:
Part Number
Configured Part Number is shown.
RCGX090700P20015-KT66
Minimum order quantity is 10.
Shape | Other | Use | Other |
---|---|---|---|
Work Material | Cast Iron | Preferred Hand | No-hand |
Material | KT66 | φd | 9.525 |
A | 8 | - | - |
Shape | Other | Use | Other | Work Material | Cast Iron |
---|---|---|---|---|---|
Preferred Hand | No-hand | Material | KT66 | φd | 9.525 |
A | 8 |
Please check the type/dimensions/specifications of the part RCGX090700P20015-KT66 in the For Extra Hard Roll Forming series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy