(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 35°, Negative (Part Numbers)

Turning Insert Diamond 35°, Negative
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, High-Hardness Material
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 35°, Negative, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VNGA160404S01525-A66N
VNGA160404S02025-PT600M
VNGA160404T02025-A65
VNGA160404T02025-KT66
VNGA160404T02025-PT600M
VNGA160408S01525-A66N
VNGA160408S02025-PT600M
VNGA160408T02025-A65
VNGA160408T02025-PT600M
VNGA160412T02025-PT600M
VNMA160408S01525-A66N
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

High Hardness Material0.40.4A66N
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness Material0.40.4PT600M
10 Piece(s)Available

10 Days or more

Cast Iron0.40.4A65
10 Piece(s)Available

11 Days or more

Cast Iron0.40.4KT66
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness Material0.40.4PT600M
10 Piece(s)Available

11 Days or more

High Hardness Material0.80.8A66N
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness Material0.80.8PT600M
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8A65
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness Material0.80.8PT600M
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness Material1.21.2PT600M
10 Piece(s)Available

11 Days or more

High Hardness Material0.80.8A66N

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support