(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round, Negative

Round, Negative
  • Volume Discount

•Use: Outer Diameter / Inner Diameter
•Shape: R (Round)
•Rake Angle: Negative
•Preferred Hand: No Preferred Hand
•rε: -

Part Number

Configured Part Number is shown.

Part Number
RNGN090400T02025-A65
RNGN090400T02025-PT600M
RNGN120400S01525-A66N
RNGN120400S02025-PT600M
RNGN120400T02025-A65
RNGN120400T02025-KS6050
RNGN120700K15015-PT600M
RNGN120700S01525-A66N
RNGN120700T01020-KS6040
RNGN120700T02025-A65
RNGN120700T02025-KS6050
RNGN120700T02025-PT600M
RNGN150700S01525-A66N
RNGN150700S02025-PT600M
RNGN150700T02025-A65
RNGN190700T01020-KS6040
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material
10 Piece(s)Available

10 Days or more

Cast IronA65
10 Piece(s)Available

10 Days or more

Cast Iron / High Hardness MaterialPT600M
10 Piece(s)Available

10 Days or more

High Hardness MaterialA66N
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness MaterialPT600M
10 Piece(s)Available

11 Days or more

Cast IronA65
10 Piece(s)Available

11 Days or more

Cast IronKS6050
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness MaterialPT600M
10 Piece(s)Available

10 Days or more

High Hardness MaterialA66N
10 Piece(s)Available

11 Days or more

Heat-resistant alloy, titanium alloyKS6040
10 Piece(s)Available

10 Days or more

Cast IronA65
10 Piece(s)Available

11 Days or more

Cast IronKS6050
10 Piece(s)Available

11 Days or more

Cast Iron / High Hardness MaterialPT600M
10 Piece(s)Available

11 Days or more

High Hardness MaterialA66N
10 Piece(s)Available

10 Days or more

Cast Iron / High Hardness MaterialPT600M
10 Piece(s)Available

10 Days or more

Cast IronA65
10 Piece(s)Available

11 Days or more

Heat-resistant alloy, titanium alloyKS6040

Loading...

  1. 1

Basic Information

Shape R (Circular) Use Outer Diameter/Inner Diameter Rake Angle Negative
Preferred Hand No-hand -

Additional Products in this Category

Tech Support