(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on Square 90°, Negative, with Hole SNMG1204○○-C Semi to Rough, see the sections below:
Loading...
Shape | S (Rectangular) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 8 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Cast Iron | Breaker Application | Heavy cutting | Rake Angle | Negative |
Material | TN60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy