(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round, Positive, with Hole RCGX/RCMX (Part Numbers)

Round, Positive, with Hole RCGX/RCMX
  • Volume Discount

•Use: Outer Diameter / Inner Diameter
•Shape: R (Round)
•No. of Usable Corner: 9 or more
•Rake Angle: Positive
•Breaker Application: Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
RCGX1003M0-AQ-KW10
RCMX1003M0-CA515
RCMX1003M0-CA525
RCMX1003M0-CA6525
RCMX1003M0-TN60
RCMX1204M0-CA4515
RCMX1204M0-CA515
RCMX1204M0-CA525
RCMX1204M0-CA6525
RCMX1204M0-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material
10 Piece(s)Available

9 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyKW10
10 Piece(s)Available

10 Days or more

SteelCA515
10 Piece(s)Available

10 Days or more

SteelCA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloyCA6525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronTN60
10 Piece(s)Available

10 Days or more

Cast IronCA4515
10 Piece(s)Available

10 Days or more

SteelCA515
10 Piece(s)Available

11 Days or more

SteelCA525
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloyCA6525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronTN60

Loading...

  1. 1

Basic Information

Shape R (Circular) Use Outer Diameter/Inner Diameter No. of Usable Corners 9 or more
Breaker Application Medium grinding Rake Angle Pozidriv Preferred Hand No-hand
-

Additional Products in this Category

Tech Support