(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Shape 70° / Positive with Hole JCET/JCGT

Diamond Shape 70° / Positive with Hole JCET/JCGT
  • Volume Discount

•Shape : Others
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Diamond Shape 70° / Positive with Hole JCET/JCGT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
JCET030102L-FSF-PR930
JCET030102L-FSF-TN60
JCET030102R-FSF-TN60
JCET030104L-FSF-PR930
JCGT030101L-F-KW10
JCGT030101L-F-PR930
JCGT030102L-F-TN60
JCGT030102R-F-KW10
JCGT030102R-F-PR930
JCGT030104L-F-PR930
JCGT030104L-F-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handOther0.1KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.20.2KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60

Loading...

  1. 1

Basic Information

Shape Other Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Pozidriv

Additional Products in this Category

Tech Support