(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Useable Tool: Bench Equipment (Resinder, etc.)
•Width (mm): 100
•Length (mm): 915
•Base Material: Cloth
•Abrasive: Zirconia (Z)
Part Number |
---|
Z40-Y86-100-915 |
Z60-Y86-100-915 |
Z80-Y86-100-915 |
Z100-Y86-100-915 |
Z120-X86-100-915 |
Z180-X86-100-915 |
Z240-X86-100-915 |
Loading...
Useable Tools | Desktop Device (Resinder, etc.) | Width(mm) | 100 | Length(mm) | 915 |
---|---|---|---|---|---|
Base Material | Cloth | Abrasive | Zirconia (Z) | Application | Can be used to remove various burrs and treat surfaces. Can be used to repair tools and remove rough scratches. Can be used to polish and grind metals. |
Packaging Quantity(Book) | 10 | Mass(g) | 160 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy