(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - for Tough Stainless Steels, Oxidized, SU2-SP

Spiral Flute Taps - for Tough Stainless Steels, Oxidized, SU2-SP
  • Volume Discount

Ideal for pilot hole drilling of difficult-to-cut stainless steel such as SUS316 and SUS317.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SU2MQ3.0G
SU2MQ3.5H
SU2MQ4.0I
SU2MQ5.0K
SU2MQ6.0M
SU2MR010M
SU2MR010N
SU2MR010O
SU2MR012M
SU2MR012N
SU2MR012O
SU2MR012P
SU2MR014O
SU2MR014Q
SU2MR016O
SU2MR016Q
SU2MR018O
SU2MR8.0N
SU2MS018R
SU2MS020O
SU2MS020R
SU2MS022O
SU2MS022R
SU2MS024O
SU2MS024S
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M30.546P291443.263d
1 Piece(s)Available

10 Days or more

M3.50.652P211165473d
1 Piece(s)Available

12 Days or more

M40.752P211175473d
1 Piece(s)Available

10 Days or more

M50.860P313225.54.573d
1 Piece(s)Available

10 Days or more

M6162P3152664.573d
1 Piece(s)Available

10 Days or more

M10175P323-75.583f
1 Piece(s)Available

10 Days or more

M101.2575P323-75.583f
1 Piece(s)Available

10 Days or more

M101.575P323-75.583f
1 Piece(s)Available

10 Days or more

M12182P326-8.56.594f
1 Piece(s)Available

10 Days or more

M121.2582P326-8.56.594f
1 Piece(s)Available

11 Days or more

M121.582P326-8.56.594f
1 Piece(s)Available

10 Days or more

M121.7582P326-8.56.594f
1 Piece(s)Available

10 Days or more

M141.588P326-10.58114f
1 Piece(s)Available

10 Days or more

M14288P326-10.58114f
1 Piece(s)Available

10 Days or more

M161.595P326-12.510134f
1 Piece(s)Available

10 Days or more

M16295P326-12.510134f
1 Piece(s)Available

10 Days or more

M181.5100P333-1411144f
1 Piece(s)Available

10 Days or more

M81.2570P319-6.2583f
1 Piece(s)Available

10 Days or more

M182.5100P333-1411144f
1 Piece(s)Available

10 Days or more

M201.5105P433-1512154f
1 Piece(s)Available

10 Days or more

M202.5105P433-1512154f
1 Piece(s)Available

10 Days or more

M221.5115P433-1713164f
1 Piece(s)Available

10 Days or more

M222.5115P433-1713164f
1 Piece(s)Available

10 Days or more

M241.5120P439-1915184f
1 Piece(s)Available

10 Days or more

M243120P439-1915184f

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Additional Products in this Category

Tech Support