(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - for Soft Steels, Oxidized, E-SP (Part Numbers)

Spiral Flute Taps - for Soft Steels, Oxidized, E-SP
  • Volume Discount

A revolutionary spiral tap that has completely eliminated the female screw enlargement problems typical of spiral taps, especially in tapping of mild steel (SS41, S25C, etc.).

PDF

Part Number

Configured Part Number is shown.

ESHMQ010N

 
Part Number
ESHMQ010N
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M101.2575P223-75.583e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part ESHMQ010N in the Spiral Flute Taps - for Soft Steels, Oxidized, E-SP series.

Products like this...

Part Number
ESHMP3.0G
ESHMP3.0G-3
ESHMP3.5H
ESHMQ010O
ESHMQ012N
ESHMQ012O
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

11 Days or more

M30.546P191443.262c
1 Piece(s)Available

10 Days or more

M30.546P191443.263c
1 Piece(s)Available

10 Days or more

M3.50.652P111165473c
1 Piece(s)Available

10 Days or more

M101.575P223-75.583e
1 Piece(s)Available

10 Days or more

M121.2582P226-8.56.593e
1 Piece(s)Available

10 Days or more

M121.582P226-8.56.593e

Additional Products in this Category

Tech Support