(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - Carbide, for Light Alloys, N-CT LA (Part Numbers)

Hand Taps - Carbide, for Light Alloys, N-CT LA
  • Volume Discount

A carbide tap suitable for thread cutting with aluminum casting (AC), aluminum die castings (ADC), zinc die castings (ZDC), etc.

PDF

Part Number

Configured Part Number is shown.

TCNR012M3A

 
Part Number
TCNR012M3A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M1213P70P3198.56.593e

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part TCNR012M3A in the Hand Taps - Carbide, for Light Alloys, N-CT LA series.

Products like this...

Part Number
TCNR010N3A
TCNR010O1A
TCNR010O3A
TCNR012N1A
TCNR012N3A
TCNR012O1A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M101.253P75P32275.583e
1 Piece(s)Available

10 Days or more

M101.51.5P75P32475.583e
1 Piece(s)Available

10 Days or more

M101.53P75P32475.583e
1 Piece(s)Available

10 Days or more

M121.251.5P80P3228.56.593e
1 Piece(s)Available

10 Days or more

M121.253P80P3228.56.593e
1 Piece(s)Available

10 Days or more

M121.51.5P82P3248.56.593e

Additional Products in this Category

Tech Support