(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - High Speed Steel, Straight Type, CPC-S

Threading Tools - High Speed Steel, Straight Type, CPC-S
  • Volume Discount

5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPCS010OA
CPCS010OB
CPCS010OC
CPCS010OD
CPCS010OE
CPCS010OS
CPCS012PA
CPCS012PB
CPCS012PC
CPCS012PD
CPCS012PE
CPCS012PS
CPCS2.0EA
CPCS2.0EB
CPCS2.0EC
CPCS2.0ED
CPCS2.0EE
CPCS2.0ES
CPCS2.5FA
CPCS2.5FB
CPCS2.5FC
CPCS2.5FD
CPCS2.5FE
CPCS2.5FS
CPCS3.0GA
CPCS3.0GB
CPCS3.0GC
CPCS3.0GD
CPCS3.0GE
CPCS3.0GS
CPCS4.0IA
CPCS4.0IB
CPCS4.0IC
CPCS4.0ID
CPCS4.0IE
CPCS4.0IS
CPCS5.0KA
CPCS5.0KB
CPCS5.0KC
CPCS5.0KD
CPCS5.0KE
CPCS5.0KS
CPCS6.0MA
CPCS6.0MB
CPCS6.0MC
CPCS6.0MD
CPCS6.0ME
CPCS6.0MS
CPCS8.0NA
CPCS8.0NB
CPCS8.0NC
CPCS8.0ND
CPCS8.0NE
CPCS8.0NS
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%
1 Piece(s)Available

9 Days or more

M1011011027.5108.376(100%)8.538(90%)15202525
1 Piece(s)Available

9 Days or more

M1011011027.5108.457(95%)8.620(85%)15202525
1 Piece(s)Available

9 Days or more

M1011011027.5108.538(90%)8.701(80%)15202525
1 Piece(s)Available

9 Days or more

M1011011027.5108.620(85%)8.782(75%)15202525
1 Piece(s)Available

9 Days or more

M1011011027.5108.701(80%)8.863(70%)15202525
1 Piece(s)Available

9 Days or more

M1011011027.5105-piece set5-piece set15202525
1 Piece(s)Available

9 Days or more

M12121121331210.105(100%)10.295(90%)18243030
1 Piece(s)Available

9 Days or more

M12121121331210.200(95%)10.390(85%)18243030
1 Piece(s)Available

9 Days or more

M12121121331210.295(90%)10.484(80%)18243030
1 Piece(s)Available

9 Days or more

M12121121331210.390(85%)10.579(75%)18243030
1 Piece(s)Available

9 Days or more

M12121121331210.484(80%)10.674(70%)18243030
1 Piece(s)Available

9 Days or more

M1212112133125-piece set5-piece set18243030
1 Piece(s)Available

9 Days or more

M241.541.55.531.567(100%)1.610(90%)3455
1 Piece(s)Available

9 Days or more

M241.541.55.531.589(95%)1.632(85%)3455
1 Piece(s)Available

9 Days or more

M241.541.55.531.610(90%)1.654(80%)3455
1 Piece(s)Available

9 Days or more

M241.541.55.531.632(85%)1.675(75%)3455
1 Piece(s)Available

9 Days or more

M241.541.55.531.654(80%)1.697(70%)3455
1 Piece(s)Available

9 Days or more

M241.541.55.535-piece set5-piece set3455
1 Piece(s)Available

9 Days or more

M2.545457.532.013(100%)2.062(90%)3.856.36.3
1 Piece(s)Available

9 Days or more

M2.545457.532.037(95%)2.086(85%)3.856.36.3
1 Piece(s)Available

9 Days or more

M2.545457.532.062(90%)2.110(80%)3.856.36.3
1 Piece(s)Available

9 Days or more

M2.545457.532.086(85%)2.135(75%)3.856.36.3
1 Piece(s)Available

9 Days or more

M2.545457.532.110(80%)2.159(70%)3.856.36.3
1 Piece(s)Available

9 Days or more

M2.545457.535-piece set5-piece set3.856.36.3
1 Piece(s)Available

9 Days or more

M34949942.459(100%)2.513(90%)4.567.57.5
1 Piece(s)Available

9 Days or more

M34949942.486(95%)2.540(85%)4.567.57.5
1 Piece(s)Available

9 Days or more

M34949942.513(90%)2.567(80%)4.567.57.5
1 Piece(s)Available

9 Days or more

M34949942.540(85%)2.594(75%)4.567.57.5
1 Piece(s)Available

9 Days or more

M34949942.567(80%)2.621(70%)4.567.57.5
1 Piece(s)Available

9 Days or more

M34949945-piece set5-piece set4.567.57.5
1 Piece(s)Available

9 Days or more

M457571153.242(100%)3.318(90%)681010
1 Piece(s)Available

9 Days or more

M457571153.280(95%)3.356(85%)681010
1 Piece(s)Available

9 Days or more

M457571153.318(90%)3.394(80%)681010
1 Piece(s)Available

9 Days or more

M457571153.356(85%)3.432(75%)681010
1 Piece(s)Available

9 Days or more

M457571153.394(80%)3.470(70%)681010
1 Piece(s)Available

9 Days or more

M457571155-piece set5-piece set681010
1 Piece(s)Available

9 Days or more

M56565145.54.134(100%)4.221(90%)7.51012.512.5
1 Piece(s)Available

9 Days or more

M56565145.54.177(95%)4.264(85%)7.51012.512.5
1 Piece(s)Available

9 Days or more

M56565145.54.221(90%)4.307(80%)7.51012.512.5
1 Piece(s)Available

9 Days or more

M56565145.54.264(85%)4.350(75%)7.51012.512.5
1 Piece(s)Available

9 Days or more

M56565145.54.307(80%)4.394(70%)7.51012.512.5
1 Piece(s)Available

9 Days or more

M56565145.55-piece set5-piece set7.51012.512.5
1 Piece(s)Available

9 Days or more

M6737316.564.917(100%)5.026(90%)9121515
1 Piece(s)Available

9 Days or more

M6737316.564.972(95%)5.080(85%)9121515
1 Piece(s)Available

9 Days or more

M6737316.565.026(90%)5.134(80%)9121515
1 Piece(s)Available

9 Days or more

M6737316.565.080(85%)5.188(75%)9121515
1 Piece(s)Available

9 Days or more

M6737316.565.134(85%)5.242(75%)9121515
1 Piece(s)Available

9 Days or more

M6737316.565-piece set5-piece set9121515
1 Piece(s)Available

9 Days or more

M899992286.647(100%)6.782(90%)12162020
1 Piece(s)Available

9 Days or more

M899992286.714(95%)6.850(85%)12162020
1 Piece(s)Available

9 Days or more

M899992286.782(90%)6.917(80%)12162020
1 Piece(s)Available

9 Days or more

M899992286.850(85%)6.985(75%)12162020
1 Piece(s)Available

9 Days or more

M899992286.917(80%)7.053(70%)12162020
1 Piece(s)Available

9 Days or more

M899992285-piece set5-piece set12162020

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Tap Type Thread-cutting-related tool
Coating Y/N NA

Additional Products in this Category

Tech Support