(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Deep Hole Machining, S-PO (Part Numbers)

Spiral Point Taps - High Speed Steel, Deep Hole Machining, S-PO
  • Volume Discount

A tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Short thread length gives low frictional resistance.
· Good supply of cutting oil is effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.

PDF

Part Number

Configured Part Number is shown.

PSMQ2.5F

 
Part Number
PSMQ2.5F
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M2.50.4546P241432.552d

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) Tap Type Point tap Hole type For through hole
Coating Y/N NA Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part PSMQ2.5F in the Spiral Point Taps - High Speed Steel, Deep Hole Machining, S-PO series.

Products like this...

Part Number
PSMQ2.0E
PSMQ2.3E
PSMQ2.6F
PSMQ3.0G
PSMQ3.5H
PSMQ4.0I
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M20.442P241232.552d
1 Piece(s)Available

9 Days or more

M2.30.442P241232.552d
1 Piece(s)Available

9 Days or more

M2.60.4546P241432.552d
1 Piece(s)Available

9 Days or more

M30.546P251443.263d
1 Piece(s)Available

9 Days or more

M3.50.652P27165473d
1 Piece(s)Available

9 Days or more

M40.752P27175473d

Additional Products in this Category

Tech Support