(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Spiral Point Taps - High Speed Steel, Deep Hole Machining, S-PO

Spiral Point Taps - High Speed Steel, Deep Hole Machining, S-PO
  • Volume Discount

A tap with short thread length effective for deep screw tapping of 2.5 times nominal diameter or more.
[Features]
· Short thread length gives low frictional resistance.
· Good supply of cutting oil is effective for deep thread machining to 2.5 times the nominal diameter or more.
· Oxide treatment (OX treatment) applied to prevent welding.
[Applications]
· Optimal for deep thread machining to 2.5 times the nominal diameter or more.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PSMQ2.0E
PSMQ2.3E
PSMQ2.5F
PSMQ2.6F
PSMQ3.0G
PSMQ3.5H
PSMQ4.0I
PSMQ5.0K
PSMQ6.0M
PSMR010M
PSMR010N
PSMR010O
PSMR012M
PSMR012O
PSMR014O
PSMR016O
PSMR8.0M
PSMR8.0N
PSMS012N
PSMS012P
PSMS014Q
PSMS016Q
PSMS018O
PSMS018R
PSMS020O
PSMS020R
PSMS022O
PSMS022R
PSMS024O
PSMS024S
PSMS027O
PSMS027S
PSMS030O
PSMT030T
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M20.442P241232.552d
1 Piece(s)Available

8 Days or more

M2.30.442P241232.552d
1 Piece(s)Available

8 Days or more

M2.50.4546P241432.552d
1 Piece(s)Available

8 Days or more

M2.60.4546P241432.552d
1 Piece(s)Available

8 Days or more

M30.546P251443.263d
1 Piece(s)Available

8 Days or more

M3.50.652P27165473d
1 Piece(s)Available

8 Days or more

M40.752P27175473d
1 Piece(s)Available

8 Days or more

M50.860P29225.54.573d
1 Piece(s)Available

8 Days or more

M6162P2112664.573d
1 Piece(s)Available

8 Days or more

M10175P313-75.583e-1
1 Piece(s)Available

8 Days or more

M101.2575P313-75.583e-1
1 Piece(s)Available

8 Days or more

M101.575P313-75.583e-1
1 Piece(s)Available

8 Days or more

M12182P315-8.56.593e-1
1 Piece(s)Available

8 Days or more

M121.582P315-8.56.593e-1
1 Piece(s)Available

8 Days or more

M141.588P314-10.58113e-1
1 Piece(s)Available

8 Days or more

M161.595P314-12.510133e-1
1 Piece(s)Available

8 Days or more

M8170P312-6.2583e-1
1 Piece(s)Available

8 Days or more

M81.2570P312-6.2583e-1
1 Piece(s)Available

8 Days or more

M121.2582P415-8.56.593e-1
1 Piece(s)Available

8 Days or more

M121.7582P415-8.56.593e-1
1 Piece(s)Available

8 Days or more

M14288P418-10.58113e-1
1 Piece(s)Available

8 Days or more

M16295P418-12.510133e-1
1 Piece(s)Available

8 Days or more

M181.5100P414-1411143e-1
1 Piece(s)Available

8 Days or more

M182.5100P420-1411143e-1
1 Piece(s)Available

8 Days or more

M201.5105P414-1512153e-1
1 Piece(s)Available

8 Days or more

M202.5105P420-1512153e-1
1 Piece(s)Available

8 Days or more

M221.5115P414-1713163e-1
1 Piece(s)Available

8 Days or more

M222.5115P420-1713163e-1
1 Piece(s)Available

8 Days or more

M241.5120P418-1915183e-1
1 Piece(s)Available

8 Days or more

M243120P425-1915183e-1
1 Piece(s)Available

8 Days or more

M271.5130P420-2015184e-1
1 Piece(s)Available

8 Days or more

M273130P425-2015184e-1
1 Piece(s)Available

8 Days or more

M301.5135P420-2317204e-1
1 Piece(s)Available

8 Days or more

M303.5135P530-2317204e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) Tap Type Point tap Hole type For through hole
Coating Y/N NA Surface Treatment Oxidation treatment

Additional Products in this Category

Tech Support