(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Helix Groove A Type 60° Carbide Center Hole Drill C-CD-S

Low Helix Groove A Type 60° Carbide Center Hole Drill C-CD-S
  • Volume Discount

Suitable for center hole machining of viscous and soft work materials.

PDF

Part Number

Configured Part Number is shown.

CCD2.0

 
Part Number
CCD2.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° Tool Diameter (D)(mm) 6
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N NA Nominal 2X60°X6 Overall Length L(mm) 45
l(mm) 2 Shape Cf

Please check the type/dimensions/specifications of the part CCD2.0 in the Low Helix Groove A Type 60° Carbide Center Hole Drill C-CD-S series.

Additional Products in this Category

Tech Support