(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO (Part Numbers)

Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO
  • Volume Discount

It is suitable for tapping high carbon steel such as S55C.

PDF

Part Number

Configured Part Number is shown.

PCMS022R

 
Part Number
PCMS022R
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M222.5115P433-1713163e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) Tap Type Point tap Hole type For through hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part PCMS022R in the Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO series.

Products like this...

Part Number
PCMQ6.0M
PCMR010N
PCMR010O
PCMS024S
PCPP1.4C
PCPQ1.6D
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

M6162P2152664.573c
1 Piece(s)Available

9 Days or more

M101.2575P323-75.583e
1 Piece(s)Available

9 Days or more

M101.575P323-75.583e
1 Piece(s)Available

9 Days or more

M243120P439-1915183e
1 Piece(s)Available

9 Days or more

M1.40.336P15.4-32.552a
1 Piece(s)Available

9 Days or more

M1.60.3536P26.3-32.552b

Additional Products in this Category

Tech Support