(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO

Spiral Point Taps - for High Carbon Steels, Through Hole Use, HC+PO/HC-PO
  • Volume Discount

It is suitable for tapping high carbon steel such as S55C.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCMQ3.0G
PCMQ4.0I
PCMQ5.0K
PCMQ6.0M
PCMR010N
PCMR010O
PCMR012O
PCMR014O
PCMR016O
PCMR8.0N
PCMS012N
PCMS012P
PCMS014Q
PCMS016Q
PCMS018O
PCMS018R
PCMS020O
PCMS020R
PCMS022R
PCMS024S
PCPP1.4C
PCPQ1.6D
PCPQ1.7D
PCPQ2.0E
PCPQ2.5F
PCPQ2.6F
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M30.546P291443.263c
1 Piece(s)Available

10 Days or more

M40.752P211175473c
1 Piece(s)Available

10 Days or more

M50.860P213225.54.573c
1 Piece(s)Available

10 Days or more

M6162P2152664.573c
1 Piece(s)Available

10 Days or more

M101.2575P323-75.583e
1 Piece(s)Available

10 Days or more

M101.575P323-75.583e
1 Piece(s)Available

10 Days or more

M121.582P326-8.56.593e
1 Piece(s)Available

10 Days or more

M141.588P326-10.58113e
1 Piece(s)Available

10 Days or more

M161.595P326-12.510133e
1 Piece(s)Available

10 Days or more

M81.2570P319-6.2583e
1 Piece(s)Available

10 Days or more

M121.2582P426-8.56.593e
1 Piece(s)Available

10 Days or more

M121.7582P426-8.56.593e
1 Piece(s)Available

10 Days or more

M14288P426-10.58113e
1 Piece(s)Available

10 Days or more

M16295P426-12.510133e
1 Piece(s)Available

10 Days or more

M181.5100P433-1411143e
1 Piece(s)Available

10 Days or more

M182.5100P433-1411143e
1 Piece(s)Available

10 Days or more

M201.5105P433-1512153e
1 Piece(s)Available

10 Days or more

M202.5105P433-1512153e
1 Piece(s)Available

10 Days or more

M222.5115P433-1713163e
1 Piece(s)Available

10 Days or more

M243120P439-1915183e
1 Piece(s)Available

10 Days or more

M1.40.336P15.4-32.552a
1 Piece(s)Available

10 Days or more

M1.60.3536P26.3-32.552b
1 Piece(s)Available

10 Days or more

M1.70.3536P26.3-32.552b
1 Piece(s)Available

10 Days or more

M20.442P27.21232.552c
1 Piece(s)Available

10 Days or more

M2.50.4546P28.11432.552c
1 Piece(s)Available

10 Days or more

M2.60.4546P28.11432.552c

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Ductile Cast Iron (FCD) Tap Type Point tap Hole type For through hole
Coating Y/N NA

Additional Products in this Category

Tech Support