(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - for High Carbon Steels, HC+SP/HC-SP (Part Numbers)

Spiral Flute Taps - for High Carbon Steels, HC+SP/HC-SP
  • Volume Discount

It is suitable for tapping high carbon steel such as S55C.

PDF

Part Number

Configured Part Number is shown.

SCMRW10U

 
Part Number
SCMRW10U
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

Whitworth5/8W11-95P326-12.510133e

Loading...

  1. 1

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA
Torsional Angle 35°

Please check the type/dimensions/specifications of the part SCMRW10U in the Spiral Flute Taps - for High Carbon Steels, HC+SP/HC-SP series.

Products like this...

Part Number
SCMQ012M
SCMQ012N
SCMQ012O
SCMRW12V
SCMRW14W
SCMRW16X
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

9 Days or more

MeterM12182P226-8.56.593e
1 Piece(s)Available

9 Days or more

MeterM121.2582P226-8.56.593e
1 Piece(s)Available

9 Days or more

MeterM121.582P226-8.56.593e
1 Piece(s)Available

10 Days or more

Whitworth3/4W10-105P333-1512154e
1 Piece(s)Available

9 Days or more

Whitworth7/8W9-115P333-1713164e
1 Piece(s)Available

10 Days or more

Whitworth1'W8-125P339-1915184e

Additional Products in this Category

Tech Support