(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - Cemented Carbide, TiAlN Coated, EH-CT (Part Numbers)

Spiral Point Taps - Cemented Carbide, TiAlN Coated, EH-CT
  • Volume Discount

Ideal for tapping of high-hardness steel of 45 to 55 HRC, such as steel for hot-rolled dies (SKS3, SKD11, etc.). We recommend using the maximum value 6H female thread bore for the pilot hole diameter.

PDF

Part Number

Configured Part Number is shown.

EHCR3.0G5

 
Part Number
EHCR3.0G5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M30.546P31143.264p

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material Quenched and tempered steel (45 to 55 HRC) Tap Type Point tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiAlN

Please check the type/dimensions/specifications of the part EHCR3.0G5 in the Spiral Point Taps - Cemented Carbide, TiAlN Coated, EH-CT series.

Products like this...

Part Number
EHCR4.0I5
EHCR5.0K5
EHCR6.0M5
EHCS010O5
EHCS012P5
EHCS8.0N5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

10 Days or more

M40.752P3135474p
1 Piece(s)Available

8 Days or more

M50.860P3165.54.574p
1 Piece(s)Available

11 Days or more

M6162P31964.574p
1 Piece(s)Available

9 Days or more

M101.575P42475.585e
1 Piece(s)Available

11 Days or more

M121.7582P4308.56.585e
1 Piece(s)Available

11 Days or more

M81.2570P4226.2585e

Additional Products in this Category

Tech Support