(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Helix Groove JIS B Type 60° Center Hole Drill CESB

High Helix Groove JIS B Type 60° Center Hole Drill CESB

Click this image to zoom it.

  • Volume Discount

Suitable for center hole machining of viscous and soft work materials.

PDF

Part Number

Configured Part Number is shown.

Part Number
CEB2.0
CEB4.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
D1
(mm)
1 Piece(s)Available

8 Days or more

82X60°X85034.25
1 Piece(s)Available

8 Days or more

144X60°X146768.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
D1
(mm)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° work material general steel / Stainless Steel / Cast Iron
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Shape Cb

Additional Products in this Category

Tech Support