(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pipe Taps - Carbide, for Difficult-to-Cut Materials, CT-PF

Parallel Pipe Taps - Carbide, for Difficult-to-Cut Materials, CT-PF
  • Volume Discount

A tap suitable for thread machining of hard and brittle material such as cast iron.

Part Number

Configured Part Number is shown.

Part Number
TCPF02K
TCPF04
TCPF06
TCPF08Q
TCPF12Q
TCPF16U
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
1 Piece(s)Available

8 Days or more

1/8-285519869
1 Piece(s)Available

8 Days or more

1/4-19622811912
1 Piece(s)Available

8 Days or more

3/8-196528141114
1 Piece(s)Available

8 Days or more

1/2-148035181417
1 Piece(s)Available

8 Days or more

3/4-148535231720
1 Piece(s)Available

8 Days or more

1´-119545262124

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Chamfer threads 3.5P Tool Material Type Carbide
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class Number of Grooves 4
Shape v

Additional Products in this Category

Tech Support