(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - TiN Coated, Long Shank, LS-SP-V (LS-N-SP-V) (Part Numbers)

Spiral Flute Taps - TiN Coated, Long Shank, LS-SP-V (LS-N-SP-V)
  • Volume Discount

LS-N-SP-V is available as long as it lasts. LS-SP-V takes the place of LS-N-SP-V.

PDF

Part Number

Configured Part Number is shown.

VSPQ8.0NL15

 
Part Number
VSPQ8.0NL15
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

8 Days or more

M81.25150P219-6.258e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3 Torsional Angle 40°

Please check the type/dimensions/specifications of the part VSPQ8.0NL15 in the Spiral Flute Taps - TiN Coated, Long Shank, LS-SP-V (LS-N-SP-V) series.

Products like this...

Part Number
VSPP3.0GL10
VSPQ010NL15
VSPQ010OL15
VSPQ012NL15
VSPQ012OL15
VSPQ012PL15
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

8 Days or more

M30.5100P191443.26c
1 Piece(s)Available

8 Days or more

M101.25150P223-75.58e
1 Piece(s)Available

8 Days or more

M101.5150P223-75.58e
1 Piece(s)Available

8 Days or more

M121.25150P226-8.56.59e
1 Piece(s)Available

8 Days or more

M121.5150P226-8.56.59e
1 Piece(s)Available

8 Days or more

M121.75150P226-8.56.59e

Additional Products in this Category

Tech Support