(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - High Speed Steel, MS-RS-D/RS-D

Round Threading Dies - High Speed Steel, MS-RS-D/RS-D
  • Volume Discount

Threading with plastic processing does not generate chips and produces high-precision threads with a clean finish without any problems or blade chipping troubles.

Part Number

Configured Part Number is shown.

Part Number
RDS2.0E
REQ2.5F
RO20.8
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
D
(mm)
T
(mm)
Accuracy
1 Piece(s)Available

11 Days or more

MeterM20.4165R4
1 Piece(s)Available

11 Days or more

MeterM2.50.45207R2
1 Piece(s)Available

8 Days or more

MiniatureS0.8-62-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
D
(mm)
T
(mm)
Accuracy

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Die Coating Y/N NA
Shape Df Surface Treatment Nitriding Treatment

Additional Products in this Category

Tech Support