(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - For Nickel Base Alloys, ZEN-B (Part Numbers)

Spiral Flute Taps - For Nickel Base Alloys, ZEN-B

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A type for machining nickel-base alloys, made from a nickel principal component for corrosion and heat resistance that is significantly superior to that of steel.

PDF

Part Number

Configured Part Number is shown.

ZENBMS020R

 
Part Number
ZENBMS020R
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M202.5105P420-1512154e-1

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 3P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Nickel-based alloy (Inconel, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 48°

Please check the type/dimensions/specifications of the part ZENBMS020R in the Spiral Flute Taps - For Nickel Base Alloys, ZEN-B series.

Products like this...

Part Number
ZENBMQ3.0G
ZENBMR010N
ZENBMR010O
ZENBMR012N
ZENBMR012O
ZENBMR012P
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)Available

8 Days or more

M30.546P251443.263d
1 Piece(s)Available

8 Days or more

M101.2575P313-75.583e-1
1 Piece(s)Available

8 Days or more

M101.575P313-75.583e-1
1 Piece(s)Available

8 Days or more

M121.2582P315-8.56.593e-1
1 Piece(s)Available

8 Days or more

M121.582P315-8.56.593e-1
1 Piece(s)Available

8 Days or more

M121.7582P315-8.56.593e-1

Additional Products in this Category

Tech Support