(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - TiN Coated, Through Hole Use, AU+SL

Spiral Flute Taps - TiN Coated, Through Hole Use, AU+SL
  • Volume Discount

A coated spiral tap for through holes that provides sufficient performance for synchronous/asynchronous machining and enables stable threading in the mid-speed range (10 to 25 m/min).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VSAPQ3.0GL
VSAPR010ML
VSAPR5.0KL
VSAPR6.0ML
VSAPR8.0ML
VSAPR8.0NL
VSAPS012PL
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
work material Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle
1 Piece(s)Available

8 Days or more

M30.5Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool Steel (Before SKD Hardening)[○] / Steel casting (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass cast iron (BsC)[○] / Bronze (Pb)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○]46P291443.263C15°
1 Piece(s)Available

10 Days or more

M101-75P323-7-----
1 Piece(s)Available

10 Days or more

M50.8Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool Steel (Before SKD Hardening)[○] / Steel casting (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass cast iron (BsC)[○] / Bronze (Pb)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○]60P313225.54.573C15°
1 Piece(s)Available

10 Days or more

M61Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Tool Steel (Before SKD Hardening)[○] / Steel casting (SC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass cast iron (BsC)[○] / Bronze (Pb)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] / Magnesium Alloy (MC)[○] / Zinc Alloy Casting (ZDC)[○]62P3152664.573C15°
1 Piece(s)Available

10 Days or more

M81-70P319-6.2-----
1 Piece(s)Available

11 Days or more

M81.25-70P319-6.2-----
1 Piece(s)Available

10 Days or more

M121.75-82P426-8.5-----

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
Tap Type Spiral Tap Hole type For through hole Coating Y/N Available
Coating Type TiN

Additional Products in this Category

Tech Support