(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - TiN Coated, R+V/R-V

Forming Taps - TiN Coated, R+V/R-V
  • Volume Discount

A coating roll tap suitable for threading steel and nonferrous materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RVP41.0BB
RVP41.0BP
RVP41.2BB
RVP41.2BP
RVP41.4CB
RVP41.4CP
RVP41.6DB
RVP41.6DP
RVP41.7DB
RVP41.7DP
RVP42.0EB
RVP42.0EP
RVP42.3EB
RVP42.3EP
RVP51.0BB
RVP51.0BP
RVP51.2BB
RVP51.2BP
RVP51.4CB
RVP51.4CP
RVP51.6DB
RVP51.6DP
RVP51.7DB
RVP51.7DP
RVP52.0EB
RVP52.0EP
RVP52.3EB
RVP52.3EP
RVP52.5FB
RVP52.5FP
RVP52.6FB
RVP52.6FP
RVP53.0GB
RVP53.0GP
RVP54.0IB
RVP54.0IP
RVP55.0KB
RVP55.0KP
RVP61.6DB
RVP61.7DB
RVP61.7DP
RVP62.0EB
RVP62.0EP
RVP62.5FB
RVP62.5FP
RVP62.6FB
RVP62.6FP
RVP63.0GB
RVP63.0GP
RVP64.0IB
RVP64.0IP
RVP65.0KB
RVP65.0KP
RVP66.0MB
RVP66.0MP
RVP73.0GB
RVP73.0GP
RVP74.0IB
RVP74.0IP
RVP75.0KB
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape
1 Piece(s)Available

10 Days or more

M10.252P36G44.5-32.55a
1 Piece(s)Available

10 Days or more

M10.254P36G44.5-32.55a
1 Piece(s)Available

10 Days or more

M1.20.252P36G44.5-32.55a
1 Piece(s)Available

10 Days or more

M1.20.254P36G44.5-32.55a
1 Piece(s)Available

10 Days or more

M1.40.32P36G45-32.55b
1 Piece(s)Available

10 Days or more

M1.40.34P36G45-32.55b
1 Piece(s)Available

10 Days or more

M1.60.352P36G46-32.55b
1 Piece(s)Available

10 Days or more

M1.60.354P36G46-32.55b
1 Piece(s)Available

11 Days or more

M1.70.352P36G46-32.55b
1 Piece(s)Available

10 Days or more

M1.70.354P36G46-32.55b
1 Piece(s)Available

10 Days or more

M20.42P42G47-32.55b
1 Piece(s)Available

11 Days or more

M20.44P42G47-32.55b
1 Piece(s)Available

10 Days or more

M2.30.42P42G47-32.55b
1 Piece(s)Available

10 Days or more

M2.30.44P42G47-32.55b
1 Piece(s)Available

10 Days or more

M10.252P36G54.5-32.55a
1 Piece(s)Available

10 Days or more

M10.254P36G54.5-32.55a
1 Piece(s)Available

10 Days or more

M1.20.252P36G54.5-32.55a
1 Piece(s)Available

10 Days or more

M1.20.254P36G54.5-32.55a
1 Piece(s)Available

10 Days or more

M1.40.32P36G55-32.55b
1 Piece(s)Available

10 Days or more

M1.40.34P36G55-32.55b
1 Piece(s)Available

10 Days or more

M1.60.352P36G56-32.55b
1 Piece(s)Available

10 Days or more

M1.60.354P36G56-32.55b
1 Piece(s)Available

10 Days or more

M1.70.352P36G56-32.55b
1 Piece(s)Available

10 Days or more

M1.70.354P36G56-32.55b
1 Piece(s)Available

10 Days or more

M20.42P42G57-32.55b
1 Piece(s)Available

10 Days or more

M20.44P42G57-32.55b
1 Piece(s)Available

10 Days or more

M2.30.42P42G57-32.55b
1 Piece(s)Available

10 Days or more

M2.30.44P42G57-32.55b
1 Piece(s)Available

10 Days or more

M2.50.452P46G581432.55c
1 Piece(s)Available

10 Days or more

M2.50.454P46G581432.55c
1 Piece(s)Available

10 Days or more

M2.60.452P46G581432.55c
1 Piece(s)Available

10 Days or more

M2.60.454P46G581432.55c
1 Piece(s)Available

10 Days or more

M30.52P46G591443.26c
1 Piece(s)Available

8 Days or more

M30.54P46G591443.26c
1 Piece(s)Available

10 Days or more

M40.72P52G51117547c
1 Piece(s)Available

10 Days or more

M40.74P52G51117547c
1 Piece(s)Available

10 Days or more

M50.82P60G513225.54.57c
1 Piece(s)Available

10 Days or more

M50.84P60G513225.54.57c
1 Piece(s)

11 Days or more

M1.60.352P36G66.3-32.55b
1 Piece(s)Available

10 Days or more

M1.70.352P36G66-32.55b
1 Piece(s)Available

10 Days or more

M1.70.354P36G66-32.55b
1 Piece(s)Available

10 Days or more

M20.42P42G67-32.55b
1 Piece(s)Available

10 Days or more

M20.44P42G67-32.55b
1 Piece(s)Available

10 Days or more

M2.50.452P46G681432.55c
1 Piece(s)Available

10 Days or more

M2.50.454P46G681432.55c
1 Piece(s)Available

10 Days or more

M2.60.452P46G681432.55c
1 Piece(s)Available

10 Days or more

M2.60.454P46G681432.55c
1 Piece(s)Available

10 Days or more

M30.52P46G691443.26c
1 Piece(s)Available

10 Days or more

M30.54P46G691443.26c
1 Piece(s)Available

13 Days or more

M40.72P52G61117547c
1 Piece(s)Available

10 Days or more

M40.74P52G61117547c
1 Piece(s)Available

10 Days or more

M50.82P60G613225.54.57c
1 Piece(s)Available

10 Days or more

M50.84P60G613225.54.57c
1 Piece(s)Available

10 Days or more

M612P62G6152664.57c
1 Piece(s)Available

10 Days or more

M614P62G6152664.57c
1 Piece(s)Available

10 Days or more

M30.52P46G791443.26c
1 Piece(s)Available

10 Days or more

M30.54P46G791443.26c
1 Piece(s)Available

8 Days or more

M40.72P52G71117547c
1 Piece(s)Available

10 Days or more

M40.74P52G71117547c
1 Piece(s)Available

10 Days or more

M50.82P60G713225.54.57c

Loading...

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiN Number of protrusions 4

Additional Products in this Category

Tech Support