(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - High Speed Steel, TiN Coated, AXE-HT

Hand Taps - High Speed Steel, TiN Coated, AXE-HT

The blade shape adopted is less prone to damage during machining of aluminum alloy castings, etc. Achieves a longer life.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TAXEMR010M1
TAXEMR010N1
TAXEMR010O1
TAXEMR012N1
TAXEMR012O1
TAXEMR012P1
TAXEMR6.0M1
TAXEMR8.0N1
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape
1 Piece(s)

8 Days or more

M1017523-75.584e
1 Piece(s)

8 Days or more

M101.257523-75.584e
1 Piece(s)

8 Days or more

M101.57523-75.584e
1 Piece(s)

8 Days or more

M121.258226-8.56.594e
1 Piece(s)

8 Days or more

M121.58226-8.56.594e
1 Piece(s)

8 Days or more

M121.758226-8.56.594e
1 Piece(s)

8 Days or more

M6162152664.573c
1 Piece(s)

8 Days or more

M81.257019-6.2584e

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 1.5P Tool Material Type Powder high-speed steel
work material Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiN Class P3

Additional Products in this Category

Tech Support