(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Mills - Cobalt High Speed Steel, Helical Thread, MC-HLC (Part Numbers)

Thread Mills - Cobalt High Speed Steel, Helical Thread, MC-HLC
  • Volume Discount

A screw processing tool that utilizes the "helical feed" function. Female threading of different diameters can be done with a single tool, provided the pitch is the same, and either right- or left-handed female screws can be machined.

PDF

Part Number

Configured Part Number is shown.

HLCN010M

 
Part Number
HLCN010M
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Pitch Number of flutes Number of Teeth Machining Female Thread Nominal
1 Piece(s)Available

9 Days or more

Meter1020N100M90102010r14-14

Loading...

  1. 1

Basic Information

Tool Material Type Cobalt HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) Tap Type Thread cutter
Coating Y/N Available Coating Type TiN

Please check the type/dimensions/specifications of the part HLCN010M in the Thread Mills - Cobalt High Speed Steel, Helical Thread, MC-HLC series.

Products like this...

Part Number
HLCN010O
HLCN012M
HLCN012O
HLCN012Q
HLCN016M
HLCN016O
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Overall Length (L)
(mm)
Blade portion diameter Dc
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shape Pitch Number of flutes Number of Teeth Machining Female Thread Nominal
1 Piece(s)Available

9 Days or more

Meter1020N150M90102010r1.54-14
1 Piece(s)Available

9 Days or more

Meter12254N100M100122512r14-17
1 Piece(s)Available

9 Days or more

Meter12254N150M100122512r1.54-17
1 Piece(s)Available

9 Days or more

Meter12254N200M100122512r24-17
1 Piece(s)Available

9 Days or more

Meter16304N100M110163016r14-23
1 Piece(s)Available

9 Days or more

Meter16304N150M110163016r1.54-23

Additional Products in this Category

Tech Support