(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustment Magnifier

Adjustment Magnifier
  • Volume Discount

•Product Model: Cup Magnifier
•Magnification (times): 10
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Mass (g): Approximately 80

Part Number

Configured Part Number is shown.

LP-32G

Part Number
LP-32G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Model Cup Loupe Magnification(times) 10 With/Without LED Light NA
With / Without Scale NA Mass(g) Approximately 80 Features It is a convenient magnifying glass for different applications such as examination and observation. It is ideal for observation and inspection. It is a large, bright, eye-friendly magnifying glass which allows you to adjust the focus according to your eyesight by rotating the dial.
Material: Main body ABS Resin, EVA Material: Lens Acrylic Resin External Dimensions(mm) 75φ x H 47 (when stored)

Additional Products in this Category

Tech Support