(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Magnifier - 2.5X and 5X magnification.

Magnifier - 2.5X and 5X magnification.
  • Volume Discount

•Product Model: Handheld Loupe
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Main Body Material: ABS Resin
•Lens Material: Acrylic Resin

Part Number

Configured Part Number is shown.

LP-07B

Part Number
LP-07B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Model Handheld Loupe Magnification(times) 5 / 2.5 With/Without LED Light NA
With / Without Scale NA Mass(g) Approx. 20 Magnification Details Main Lens: Approx. 2.5x, Sublens: Approx. 5x
Material: Main body ABS Resin Material: Lens Acrylic Resin External Dimensions(mm) W58×D16×H138

Please check the type/dimensions/specifications of the part LP-07B in the Magnifier - 2.5X and 5X magnification. series.

Additional Products in this Category

Tech Support