(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Model A Series, V Coated, A-SFT (Part Numbers)

Spiral Flute Taps - Model A Series, V Coated, A-SFT
  • Volume Discount

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-SFT-1-1/2-8UN-STD
A-SFT-1-1/4-8UN-STD
A-SFT-1-1/8-8UN-STD
A-SFT-1/2-13UNC-STD
A-SFT-1/2-20UNF-STD
A-SFT-1-3/4-8UN-STD
A-SFT-1-3/8-8UN-STD
A-SFT-1/4-20UNC-STD
A-SFT-1/4-28UNF-STD
A-SFT-1-5/8-8UN-STD
A-SFT-1-7/8-8UN-STD
A-SFT-1-8UNC-STD
A-SFT-2-8UN-STD
A-SFT-3/4-10UNC-STD
A-SFT-3/4-16UNF-STD
A-SFT-3/8-16UNC-STD
A-SFT-3/8-24UNF-STD
A-SFT-5/8-11UNC-STD
A-SFT-5/8-18UNF-STD
A-SFT-5/16-18UNC-STD
A-SFT-5/16-24UNF-STD
A-SFT-7/8-9UNC-STD
A-SFT-7/8-14UNF-STD
A-SFT-7/16-14UNC-STD
A-SFT-7/16-20UNF-STD
A-SFT-9/16-12UNC-STD
A-SFT-9/16-18UNF-STD
A-SFT-M1.4X0.3-OH1
A-SFT-M1.6X0.35-OH1.5
A-SFT-M1.7X0.35-OH1.5
A-SFT-M2X0.4-OH1.5
A-SFT-M2X0.4-OH2.5
A-SFT-M2X0.4-OH3.5
A-SFT-M2X0.25-OH1
A-SFT-M2X0.25-OH2
A-SFT-M2.2X0.25-OH1
A-SFT-M2.2X0.25-OH2
A-SFT-M2.2X0.45-OH2
A-SFT-M2.2X0.45-OH3
A-SFT-M2.3X0.4-OH1.5
A-SFT-M2.3X0.4-OH2.5
A-SFT-M2.5X0.35-OH1.5
A-SFT-M2.5X0.35-OH2.5
A-SFT-M2.5X0.45-OH2
A-SFT-M2.5X0.45-OH3
A-SFT-M2.5X0.45-OH4
A-SFT-M2.6X0.45-OH2
A-SFT-M2.6X0.45-OH3
A-SFT-M3X0.5-4-OH3
A-SFT-M3X0.5-OH2
A-SFT-M3X0.5-OH2-1.5P
A-SFT-M3X0.5-OH3
A-SFT-M3X0.5-OH4
A-SFT-M3X0.35-OH2
A-SFT-M3X0.35-OH3
A-SFT-M3.5X0.6-OH2
A-SFT-M3.5X0.6-OH3
A-SFT-M3.5X0.35-OH2
A-SFT-M3.5X0.35-OH3
A-SFT-M4X0.5-OH2
A-SFT-M4X0.5-OH3
A-SFT-M4X0.7-6-OH3
A-SFT-M4X0.7-OH3
A-SFT-M4X0.7-OH3-1.5P
A-SFT-M4X0.7-OH4
A-SFT-M4X0.7-OH5
A-SFT-M4.5X0.5-OH2
A-SFT-M4.5X0.5-OH3
A-SFT-M4.5X0.75-OH2
A-SFT-M4.5X0.75-OH3
A-SFT-M5X0.5-OH2
A-SFT-M5X0.5-OH3
A-SFT-M5X0.8-6-OH3
A-SFT-M5X0.8-6-STD-2.5P
A-SFT-M5X0.8-OH3
A-SFT-M5X0.8-OH3-1.5P
A-SFT-M5X0.8-OH4
A-SFT-M5X0.8-OH5
A-SFT-M5.5X0.5-OH2
A-SFT-M5.5X0.5-OH3
A-SFT-M6X0.5-OH2
A-SFT-M6X0.5-OH3
A-SFT-M6X0.75-6-OH-STD-2.5P
A-SFT-M6X0.75-OH2
A-SFT-M6X0.75-OH3
A-SFT-M6X1-6-OH3
A-SFT-M6X1-6-OH-STD-2.5P
A-SFT-M6X1-OH3
A-SFT-M6X1-OH3-1.5P
A-SFT-M6X1-OH4
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Tool Material Type L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Oil filler cap Tool No.
1 Piece(s)Available

8 Days or more

Unified1 1/2-8UN-2.5PVanadium high-speed steel200OH6115304382326Available8327364
1 Piece(s)Available

8 Days or more

Unified1 1/4-8UN-2.5PVanadium high-speed steel180OH5100244381922Available8327352
1 Piece(s)Available

8 Days or more

Unified1 1/8-8UN-2.5PVanadium high-speed steel180OH597224381720Available8327345
1 Piece(s)Available

8 Days or more

Unified1/2-13UNC-2.5PPowder high-speed steel85OH3489323710NA8327300
1 Piece(s)Available

9 Days or more

Unified1/2-20UNF-2.5PPowder high-speed steel85OH3489315710NA8327306
1 Piece(s)Available

8 Days or more

Unified1 3/4-8UN-2.5PVanadium high-speed steel200OH6103354512630Available8327370
1 Piece(s)Available

8 Days or more

Unified1 3/8-8UN-2.5PVanadium high-speed steel200OH5115264382124Available8327358
1 Piece(s)Available

8 Days or more

Unified1/4-20UNC-2.5PPowder high-speed steel62OH3296210.24.57NA8327258
1 Piece(s)Available

9 Days or more

Unified1/4-28UNF-2.5PPowder high-speed steel62OH2296210.24.57NA8327261
1 Piece(s)Available

8 Days or more

Unified1 5/8-8UN-2.5PVanadium high-speed steel200OH6115324382630Available8327367
1 Piece(s)Available

8 Days or more

Unified1 7/8-8UN-2.5PVanadium high-speed steel225OH6130384512932Available8327374
1 Piece(s)Available

8 Days or more

Unified1-8UNC-2.5PVanadium high-speed steel160OH588204381518Available8327337
1 Piece(s)Available

8 Days or more

Unified2-8UN-2.5PVanadium high-speed steel225OH6122404513235Available8327376
1 Piece(s)Available

8 Days or more

Unified3/4-10UNC-2.5PPowder high-speed steel105OH458144311114NA8327325
1 Piece(s)Available

8 Days or more

Unified3/4-16UNF-2.5PPowder high-speed steel105OH358144191114NA8327327
1 Piece(s)Available

8 Days or more

Unified3/8-16UNC-2.5PPowder high-speed steel75OH34173195.58NA8327276
1 Piece(s)Available

8 Days or more

Unified3/8-24UNF-2.5PPowder high-speed steel75OH34173135.58NA8327282
1 Piece(s)Available

8 Days or more

Unified5/8-11UNC-2.5PPowder high-speed steel95OH45212328912NA8327319
1 Piece(s)Available

8 Days or more

Unified5/8-18UNF-2.5PPowder high-speed steel95OH35212317912NA8327321
1 Piece(s)Available

8 Days or more

Unified5/16-18UNC-2.5PPowder high-speed steel70OH3376.131758NA8327267
1 Piece(s)Available

8 Days or more

Unified5/16-24UNF-2.5PPowder high-speed steel70OH3376.131358NA8327270
1 Piece(s)Available

8 Days or more

Unified7/8-9UNC-2.5PPowder high-speed steel115OH563174341316NA8327331
1 Piece(s)Available

8 Days or more

Unified7/8-14UNF-2.5PPowder high-speed steel115OH463174221316NA8327333
1 Piece(s)Available

8 Days or more

Unified7/16-14UNC-2.5PPowder high-speed steel80OH348832269NA8327291
1 Piece(s)Available

8 Days or more

Unified7/16-20UNF-2.5PPowder high-speed steel80OH348831569NA8327294
1 Piece(s)Available

8 Days or more

Unified9/16-12UNC-2.5PPowder high-speed steel90OH44810.5325811NA8327312
1 Piece(s)Available

8 Days or more

Unified9/16-18UNF-2.5PPowder high-speed steel90OH34810.5317811NA8327315
1 Piece(s)Available

8 Days or more

MeterM1.40.32.5PPowder high-speed steel34OH1-3262.55NA8325234
1 Piece(s)Available

8 Days or more

MeterM1.60.352.5PPowder high-speed steel36OH1.5-3272.55NA8325239
1 Piece(s)Available

8 Days or more

MeterM1.70.352.5PPowder high-speed steel36OH1.5-3282.55NA8325244
1 Piece(s)Available

8 Days or more

MeterM20.42.5PPowder high-speed steel40OH1.510323.22.55NA8325249
1 Piece(s)Available

8 Days or more

MeterM20.42.5PPowder high-speed steel40OH2.510323.22.55NA8325630
1 Piece(s)Available

8 Days or more

MeterM20.42.5PPowder high-speed steel40OH3.510323.22.55NA8325631
1 Piece(s)Available

9 Days or more

MeterM20.252.5PPowder high-speed steel40OH110323.22.55NA8325250
1 Piece(s)Available

8 Days or more

MeterM20.252.5PPowder high-speed steel40OH210323.22.55NA8325632
1 Piece(s)Available

8 Days or more

MeterM2.20.252.5PPowder high-speed steel42OH111323.62.55NA8325253
1 Piece(s)Available

8 Days or more

MeterM2.20.252.5PPowder high-speed steel42OH211323.62.55NA8325636
1 Piece(s)Available

8 Days or more

MeterM2.20.452.5PPowder high-speed steel42OH211323.62.55NA8325252
1 Piece(s)Available

8 Days or more

MeterM2.20.452.5PPowder high-speed steel42OH311323.62.55NA8325634
1 Piece(s)Available

9 Days or more

MeterM2.30.42.5PPowder high-speed steel42OH1.512323.62.55NA8325254
1 Piece(s)Available

8 Days or more

MeterM2.30.42.5PPowder high-speed steel42OH2.512323.62.55NA8325638
1 Piece(s)Available

8 Days or more

MeterM2.50.352.5PPowder high-speed steel44OH1.513323.62.55NA8325262
1 Piece(s)Available

8 Days or more

MeterM2.50.352.5PPowder high-speed steel44OH2.513323.62.55NA8325642
1 Piece(s)Available

8 Days or more

MeterM2.50.452.5PPowder high-speed steel44OH213323.62.55NA8325259
1 Piece(s)Available

8 Days or more

MeterM2.50.452.5PPowder high-speed steel44OH313323.62.55NA8325640
1 Piece(s)Available

8 Days or more

MeterM2.50.452.5PPowder high-speed steel44OH413323.62.55NA8325641
1 Piece(s)Available

8 Days or more

MeterM2.60.452.5PPowder high-speed steel44OH213323.62.55NA8325264
1 Piece(s)Available

8 Days or more

MeterM2.60.452.5PPowder high-speed steel44OH313323.62.55NA8325644
1 Piece(s)Available

8 Days or more

MeterM30.52.5PPowder high-speed steel46OH3194343.26NA8325900
1 Piece(s)Available

8 Days or more

MeterM30.52.5PPowder high-speed steel46OH2194343.26NA8325269
1 Piece(s)Available

8 Days or more

MeterM30.51.5PPowder high-speed steel46OH2194343.26NA8326711
1 Piece(s)Available

8 Days or more

MeterM30.52.5PPowder high-speed steel46OH3194343.26NA8325650
1 Piece(s)Available

8 Days or more

MeterM30.52.5PPowder high-speed steel46OH4194343.26NA8325651
1 Piece(s)Available

8 Days or more

MeterM30.352.5PPowder high-speed steel46OH2194343.26NA8325272
1 Piece(s)Available

8 Days or more

MeterM30.352.5PPowder high-speed steel46OH3194343.26NA8325652
1 Piece(s)Available

8 Days or more

MeterM3.50.62.5PPowder high-speed steel48OH220434.83.26NA8325276
1 Piece(s)Available

8 Days or more

MeterM3.50.62.5PPowder high-speed steel48OH320434.83.26NA8325654
1 Piece(s)Available

8 Days or more

MeterM3.50.352.5PPowder high-speed steel48OH220434.83.26NA8325279
1 Piece(s)Available

8 Days or more

MeterM3.50.352.5PPowder high-speed steel48OH320434.83.26NA8325655
1 Piece(s)Available

8 Days or more

MeterM40.52.5PPowder high-speed steel52OH221535.647NA8325286
1 Piece(s)Available

8 Days or more

MeterM40.52.5PPowder high-speed steel52OH321535.647NA8325662
1 Piece(s)Available

8 Days or more

MeterM40.72.5PPowder high-speed steel52OH321635.64.57NA8325901
1 Piece(s)Available

8 Days or more

MeterM40.72.5PPowder high-speed steel52OH321535.647NA8325283
1 Piece(s)Available

8 Days or more

MeterM40.71.5PPowder high-speed steel52OH321535.647NA8326714
1 Piece(s)Available

8 Days or more

MeterM40.72.5PPowder high-speed steel52OH421535.647NA8325660
1 Piece(s)Available

9 Days or more

MeterM40.72.5PPowder high-speed steel52OH521535.647NA8325661
1 Piece(s)Available

8 Days or more

MeterM4.50.52.5PPowder high-speed steel55OH22153647NA8325288
1 Piece(s)Available

8 Days or more

MeterM4.50.52.5PPowder high-speed steel55OH32153647NA8325665
1 Piece(s)Available

8 Days or more

MeterM4.50.752.5PPowder high-speed steel55OH22153647NA8325287
1 Piece(s)Available

8 Days or more

MeterM4.50.752.5PPowder high-speed steel55OH32153647NA8325664
1 Piece(s)Available

8 Days or more

MeterM50.52.5PPowder high-speed steel60OH2245.536.44.57NA8325293
1 Piece(s)Available

8 Days or more

MeterM50.52.5PPowder high-speed steel60OH3245.536.44.57NA8325673
1 Piece(s)Available

8 Days or more

MeterM50.82.5PPowder high-speed steel60OH324636.44.57NA8325902
1 Piece(s)Available

9 Days or more

MeterM50.82.5PPowder high-speed steel60OH324636.44.57NA8325902
1 Piece(s)Available

8 Days or more

MeterM50.82.5PPowder high-speed steel60OH3245.536.44.57NA8325290
1 Piece(s)Available

8 Days or more

MeterM50.81.5PPowder high-speed steel60OH3245.536.44.57NA8326717
1 Piece(s)Available

9 Days or more

MeterM50.82.5PPowder high-speed steel60OH4245.536.44.57NA8325668
1 Piece(s)Available

9 Days or more

MeterM50.82.5PPowder high-speed steel60OH5245.536.44.57NA8325669
1 Piece(s)Available

8 Days or more

MeterM5.50.52.5PPowder high-speed steel60OH2255.537.24.57NA8325295
1 Piece(s)Available

8 Days or more

MeterM5.50.52.5PPowder high-speed steel60OH3255.537.24.57NA8325676
1 Piece(s)Available

8 Days or more

MeterM60.52.5PPowder high-speed steel62OH2296384.57NA8325302
1 Piece(s)Available

8 Days or more

MeterM60.52.5PPowder high-speed steel62OH3296384.57NA8325681
1 Piece(s)Available

8 Days or more

MeterM60.752.5PPowder high-speed steel62OH32963194.57Available8326952
1 Piece(s)Available

8 Days or more

MeterM60.752.5PPowder high-speed steel62OH2296384.57NA8325300
1 Piece(s)Available

8 Days or more

MeterM60.752.5PPowder high-speed steel62OH3296384.57NA8325680
1 Piece(s)Available

8 Days or more

MeterM612.5PPowder high-speed steel62OH3296384.57NA8325903
1 Piece(s)Available

9 Days or more

MeterM612.5PPowder high-speed steel62OH3296384.57Available8326951
1 Piece(s)Available

8 Days or more

MeterM612.5PPowder high-speed steel62OH3296384.57NA8325297
1 Piece(s)Available

8 Days or more

MeterM611.5PPowder high-speed steel62OH3296384.57NA8326720
1 Piece(s)Available

8 Days or more

MeterM612.5PPowder high-speed steel62OH4296384.57NA8325678

Loading...

Basic Information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other Torsional Angle(°) 45
Protrusion NA Coating Details V coated

Additional Products in this Category

Tech Support