(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - with Blades for Through Hole Use, 1680

Carbide Straight Reamers - with Blades for Through Hole Use, 1680
  • Volume Discount

[Features]
· Cemented carbide blade type reamer ideal for machining work materials other than cast iron, copper, stainless steel, and aluminum.
· Lubricates internally using the center-through hole, allowing reliable extraction of cutting chips.

Part Number

Configured Part Number is shown.

Part Number
1680-022.000
1680-024.000
1680-025.000
1680-026.000
1680-028.000
1680-030.000
1680-032.000
1680-034.000
1680-036.000
1680-038.000
1680-040.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l2
(mm)
Blade diameter tolerance
1 Piece(s)Available

27 Days or more

2222616020110+0.017~+0.009
1 Piece(s)Available

11 Days or more

2422618025124+0.017~+0.009
1 Piece(s)Available

27 Days or more

2522618025124+0.017~+0.009
1 Piece(s)Available

27 Days or more

2622618025124+0.017~+0.009
1 Piece(s)Available

11 Days or more

2825618025124+0.017~+0.009
1 Piece(s)Available

11 Days or more

3025618025124+0.017~+0.009
1 Piece(s)Available

27 Days or more

3225620032140+0.021~+0.012
1 Piece(s)Available

27 Days or more

3425620032140+0.021~+0.012
1 Piece(s)Available

27 Days or more

3625820032140+0.021~+0.012
1 Piece(s)Available

27 Days or more

3825820032140+0.021~+0.012
1 Piece(s)Available

11 Days or more

4025820032140+0.021~+0.012
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l2
(mm)
Blade diameter tolerance

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type A Internal oil supply Available
Coating Details TiAℓN Shank diameter tolerance h6

Additional Products in this Category

Tech Support