(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Purpose Ball End Mill Regular 4-Flute 3727

All Purpose Ball End Mill Regular 4-Flute 3727
  • Volume Discount

Machining is possible with a wide range of materials, from raw materials to hardened materials. Suitable for processing of curved surfaces.

Part Number

Configured Part Number is shown.

Part Number
3727-004.000
3727-005.000
3727-006.000
3727-008.000
3727-010.000
3727-012.000
3727-014.000
3727-014.001
3727-016.000
3727-018.000
3727-018.001
3727-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Ball Radius r
(mm)
1 Piece(s)Available

10 Days or more

5064112
1 Piece(s)Available

26 Days or more

5065132.5
1 Piece(s)Available

10 Days or more

5766133
1 Piece(s)Available

10 Days or more

6388194
1 Piece(s)Available

10 Days or more

721010225
1 Piece(s)Available

10 Days or more

831212266
1 Piece(s)Available

10 Days or more

831414267
1 Piece(s)Available

10 Days or more

921614327
1 Piece(s)Available

10 Days or more

921616328
1 Piece(s)Available

10 Days or more

921818329
1 Piece(s)Available

26 Days or more

1042018389
1 Piece(s)Available

10 Days or more

10420203810

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 4 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard DIN6528
Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support