(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Purpose Square End Mill Short 2-Flute 3633

All Purpose Square End Mill Short 2-Flute 3633
  • Volume Discount

Machining is possible with a wide range of materials, from raw materials to hardened materials.

Part Number

Configured Part Number is shown.

Part Number
3633-002.000
3633-003.000
3633-004.000
3633-005.000
3633-006.000
3633-008.000
3633-010.000
3633-012.000
3633-014.000
3633-016.000
3633-018.000
3633-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

8 Days or more

26503
1 Piece(s)Available

8 Days or more

36504
1 Piece(s)Available

8 Days or more

46545
1 Piece(s)Available

8 Days or more

56546
1 Piece(s)Available

8 Days or more

66547
1 Piece(s)Available

8 Days or more

88589
1 Piece(s)Available

8 Days or more

10106611
1 Piece(s)Available

8 Days or more

12127312
1 Piece(s)Available

8 Days or more

14147514
1 Piece(s)Available

8 Days or more

16168216
1 Piece(s)Available

8 Days or more

18188418
1 Piece(s)Available

8 Days or more

20209220

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 2 Type Square Torsion Angle (θ) Standard torsion (30-40°)
Tool Material Carbide Standard DIN6527K Coating Details FIRE
Blade diameter tolerance h10

Additional Products in this Category

Tech Support