(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Precision Ball End Mill Regular Long Shank 2-Flute GF500B 3866

High Precision Ball End Mill Regular Long Shank 2-Flute GF500B 3866
  • Volume Discount

[Specifications]
· Shape: Ball End Mill (carbide)
· Coating: FIRE
· Tool Material: Carbide
· Torsional angle: 30

Part Number

Configured Part Number is shown.

Part Number
3866-004.000
3866-006.000
3866-008.000
3866-010.000
3866-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Ball Radius r
(mm)
1 Piece(s)Available

27 Days or more

804482
1 Piece(s)Available

27 Days or more

10066123
1 Piece(s)Available

27 Days or more

10088164
1 Piece(s)Available

27 Days or more

1001010205
1 Piece(s)Available

27 Days or more

1201212246

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details FIRE Blade diameter tolerance h8

Additional Products in this Category

Tech Support