(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Micro Gun Drill Bit, EB100 5024

Carbide Solid Drill Bits - Micro Gun Drill Bit, EB100 5024
  • Volume Discount

The tube is a solid carbide type integrated with the head, which increases torsional strength and suppresses vibration during machining. The screwdriver diameter is metric to support oil hole holders for machining centers.

Part Number

Configured Part Number is shown.

Part Number
5024-001.200
5024-001.500
5024-001.600
5024-002.000
5024-002.500
5024-002.700
5024-003.000
5024-003.200
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)
1 Piece(s)Available

26 Days or more

1.290428
1 Piece(s)Available

10 Days or more

1.590428
1 Piece(s)Available

10 Days or more

1.690428
1 Piece(s)Available

10 Days or more

290428
1 Piece(s)Available

10 Days or more

2.51001040
1 Piece(s)Available

26 Days or more

2.71001040
1 Piece(s)Available

10 Days or more

31001040
1 Piece(s)Available

10 Days or more

3.21001040

Loading...

  1. 1

Basic Information

Groove Length l2(mm) 45 Tool Material Type Carbide Coating Y/N NA
With/without Oil Hole Available Number of flutes(sheet) 2 Standard G.S.
Internal oil supply Available Blade diameter tolerance h5

Additional Products in this Category

Tech Support