(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Toglon Hard Bit, ALT Coated, Short

Carbide Solid Drill Bits - End Mill Shank, Toglon Hard Bit, ALT Coated, Short
  • Volume Discount

[Features]
· Outstanding performance compared to conventional high hardness types.
· 3-flute design gives a finish with outstanding hole diameter accuracy and hole surface roughness.
· Hole position accuracy improved by use with Toglon® Hard SP

PDF

Part Number

Configured Part Number is shown.

Part Number
TGHDS1CBALD
TGHDS1.1CBALD
TGHDS1.2CBALD
TGHDS1.3CBALD
TGHDS1.4CBALD
TGHDS1.5CBALD
TGHDS1.6CBALD
TGHDS1.7CBALD
TGHDS1.8CBALD
TGHDS1.9CBALD
TGHDS2CBALD
TGHDS2.1CBALD
TGHDS2.2CBALD
TGHDS2.3CBALD
TGHDS2.4CBALD
TGHDS2.5CBALD
TGHDS2.6CBALD
TGHDS2.7CBALD
TGHDS2.8CBALD
TGHDS2.9CBALD
TGHDS3CBALD
TGHDS3.1CBALD
TGHDS3.2CBALD
TGHDS3.3CBALD
TGHDS3.4CBALD
TGHDS3.5CBALD
TGHDS3.6CBALD
TGHDS3.7CBALD
TGHDS3.8CBALD
TGHDS3.9CBALD
TGHDS4CBALD
TGHDS4.1CBALD
TGHDS4.2CBALD
TGHDS4.3CBALD
TGHDS4.4CBALD
TGHDS4.5CBALD
TGHDS4.6CBALD
TGHDS4.7CBALD
TGHDS4.8CBALD
TGHDS4.9CBALD
TGHDS5CBALD
TGHDS5.1CBALD
TGHDS5.2CBALD
TGHDS5.3CBALD
TGHDS5.4CBALD
TGHDS5.5CBALD
TGHDS5.6CBALD
TGHDS5.7CBALD
TGHDS5.8CBALD
TGHDS5.9CBALD
TGHDS6CBALD
TGHDS6.1CBALD
TGHDS6.2CBALD
TGHDS6.5CBALD
TGHDS6.8CBALD
TGHDS6.9CBALD
TGHDS7CBALD
TGHDS7.8CBALD
TGHDS7.9CBALD
TGHDS8CBALD
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter d
(mm)
1 Piece(s)Available

8 Days or more

16503
1 Piece(s)Available

8 Days or more

1.17503
1 Piece(s)Available

8 Days or more

1.27503
1 Piece(s)Available

8 Days or more

1.38503
1 Piece(s)Available

8 Days or more

1.48503
1 Piece(s)Available

8 Days or more

1.59503
1 Piece(s)Available

8 Days or more

1.610503
1 Piece(s)Available

8 Days or more

1.710503
1 Piece(s)Available

8 Days or more

1.811503
1 Piece(s)Available

8 Days or more

1.911503
1 Piece(s)Available

8 Days or more

212604
1 Piece(s)Available

8 Days or more

2.112604
1 Piece(s)Available

8 Days or more

2.213604
1 Piece(s)Available

8 Days or more

2.313604
1 Piece(s)Available

8 Days or more

2.414604
1 Piece(s)Available

8 Days or more

2.514604
1 Piece(s)Available

8 Days or more

2.614604
1 Piece(s)Available

8 Days or more

2.716604
1 Piece(s)Available

8 Days or more

2.816604
1 Piece(s)Available

8 Days or more

2.916604
1 Piece(s)Available

8 Days or more

316604
1 Piece(s)Available

8 Days or more

3.118604
1 Piece(s)Available

8 Days or more

3.218604
1 Piece(s)Available

8 Days or more

3.318604
1 Piece(s)Available

8 Days or more

3.420604
1 Piece(s)Available

8 Days or more

3.520604
1 Piece(s)Available

8 Days or more

3.621604
1 Piece(s)Available

8 Days or more

3.721604
1 Piece(s)Available

8 Days or more

3.822604
1 Piece(s)Available

8 Days or more

3.922604
1 Piece(s)Available

8 Days or more

422604
1 Piece(s)Available

8 Days or more

4.124606
1 Piece(s)Available

8 Days or more

4.224606
1 Piece(s)Available

8 Days or more

4.324606
1 Piece(s)Available

8 Days or more

4.424606
1 Piece(s)Available

8 Days or more

4.524606
1 Piece(s)Available

8 Days or more

4.625606
1 Piece(s)Available

8 Days or more

4.725606
1 Piece(s)Available

8 Days or more

4.825606
1 Piece(s)Available

8 Days or more

4.925606
1 Piece(s)Available

8 Days or more

526606
1 Piece(s)Available

8 Days or more

5.126606
1 Piece(s)Available

8 Days or more

5.226606
1 Piece(s)Available

8 Days or more

5.326606
1 Piece(s)Available

8 Days or more

5.426606
1 Piece(s)Available

8 Days or more

5.528606
1 Piece(s)Available

8 Days or more

5.628606
1 Piece(s)Available

8 Days or more

5.728606
1 Piece(s)Available

8 Days or more

5.828606
1 Piece(s)Available

8 Days or more

5.928606
1 Piece(s)Available

8 Days or more

628806
1 Piece(s)Available

8 Days or more

6.131808
1 Piece(s)Available

8 Days or more

6.231808
1 Piece(s)Available

8 Days or more

6.531808
1 Piece(s)Available

8 Days or more

6.834808
1 Piece(s)Available

8 Days or more

6.934808
1 Piece(s)Available

8 Days or more

734808
1 Piece(s)Available

8 Days or more

7.837808
1 Piece(s)Available

8 Days or more

7.937808
1 Piece(s)Available

8 Days or more

837808

Loading...

Basic Information

work material high hardness steel Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type ALD(ALT) With/without Oil Hole NA
Number of flutes 3

Additional Products in this Category

Tech Support