(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring EW100VR 495

Deburring EW100VR 495
  • Volume Discount

Capable of chamfering and deburring of hole entrances and exits by milling.

Part Number

Configured Part Number is shown.

Part Number
0495-003.000
0495-004.000
0495-005.000
0495-006.000
0495-008.000
0495-010.000
0495-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Overall Length L1
(mm)
shank diameter d2h6
(mm)
Blade Length l2
(mm)
Length under neck l3
(mm)
Neck diameter d4
(mm)
Tip diameter d3
(mm)
1 Piece(s)Available

27 Days or more

37542.1102.20.6
1 Piece(s)Available

27 Days or more

47542.7132.90.8
1 Piece(s)Available

27 Days or more

510064.795.361.6
1 Piece(s)Available

27 Days or more

67553153.91
1 Piece(s)Available

27 Days or more

810063.5153.91.2
1 Piece(s)Available

27 Days or more

1010066.593.562
1 Piece(s)Available

27 Days or more

1210068.391.762.4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Overall Length L1
(mm)
shank diameter d2h6
(mm)
Blade Length l2
(mm)
Length under neck l3
(mm)
Neck diameter d4
(mm)
Tip diameter d3
(mm)

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type Carbide Coating Y/N Available
Coating Type A Standard G.S. Coating Details TiAℓN
Shank diameter tolerance h6

Additional Products in this Category

Tech Support