(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

HSS Step Drill Bits - Taper Shank, Two Flute, Chamfer Type N 541

HSS Step Drill Bits - Taper Shank, Two Flute, Chamfer Type N 541
  • Volume Discount

Chamfering and drilling can be performed in one step.

Part Number

Configured Part Number is shown.

Part Number
0541-009.000
0541-011.000
0541-013.500
0541-015.500
0541-017.500
0541-020.000
0541-022.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Step Length l3
(mm)
MTNo. blade diameter d2
(mm)
Metric Screw
1 Piece(s)Available

26 Days or more

6.8811622119M8
1 Piece(s)Available

26 Days or more

8.59417525.5111M10
1 Piece(s)Available

26 Days or more

10.210818930113.5M12
1 Piece(s)Available

26 Days or more

1212021834.5215.5M14
1 Piece(s)Available

26 Days or more

1413022838.5217.5M16
1 Piece(s)Available

26 Days or more

15.514023843.5220M18
1 Piece(s)Available

26 Days or more

17.515024847.5222M20

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type HSS Shank Type Taper shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN8379
Blade diameter tolerance h8 Coating Details Homogenizer

Additional Products in this Category

Tech Support