(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Coated Ball End Mill, 2-Flute, Type-N 6724

Diamond Coated Ball End Mill, 2-Flute, Type-N 6724
  • Volume Discount

Diamond coated endmill suitable for graphite or plastic.

Part Number

Configured Part Number is shown.

Part Number
6724-003.000
6724-004.000
6724-005.000
6724-006.000
6724-008.000
6724-010.000
6724-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Ball Radius r
(mm)
1 Piece(s)Available

26 Days or more

576371.5
1 Piece(s)Available

26 Days or more

576482
1 Piece(s)Available

26 Days or more

5765102.5
1 Piece(s)Available

26 Days or more

5766103
1 Piece(s)Available

26 Days or more

6388164
1 Piece(s)Available

26 Days or more

721010195
1 Piece(s)Available

26 Days or more

831212226

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 2 Coating D
Torsional Angle(°) 30 Tool Material Carbide Standard DIN6527L
Coating Details Dia Coat Blade diameter tolerance h10

Additional Products in this Category

Tech Support