(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Coated End Mill, 4-Flute Corner Radius, Type-N 6723

Diamond Coated End Mill, 4-Flute Corner Radius, Type-N 6723

[Features]
· Diamond coated endmill suitable for graphite or plastic.

Part Number

Configured Part Number is shown.

Part Number
6723-6.005
6723-6.010
6723-8.010
6723-12.005
6723-12.010
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Corner Radius r
(mm)
Neck diameter d3
(mm)
1 Piece(s)

27 Days or more

613576210.55.7
1 Piece(s)

27 Days or more

6135762115.7
1 Piece(s)

27 Days or more

8196382717.7
1 Piece(s)

27 Days or more

12268312380.511.5
1 Piece(s)

8 Days or more

1226831238111.5

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 4 Model radius Coating D
Helix Angle (Θ) Standard torsion (30-40°) Tool Material Carbide Standard DIN6527L
Coating Details Dia Coat Blade diameter tolerance h10

Additional Products in this Category

Tech Support