(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Coated End Mill, 2-Flute Corner Radius, Type-N 6722

Diamond Coated End Mill, 2-Flute Corner Radius, Type-N 6722
  • Volume Discount

[Features]
· Diamond coated endmill suitable for graphite or plastic.

Part Number

Configured Part Number is shown.

Part Number
6722-6.010
6722-8.010
6722-10.005
6722-10.010
6722-12.005
6722-12.010
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Corner Radius r
(mm)
Neck diameter d3
(mm)
1 Piece(s)

26 Days or more

6105762115.7
1 Piece(s)

26 Days or more

8166382717.7
1 Piece(s)

26 Days or more

10197210320.59.5
1 Piece(s)Available

26 Days or more

101972103219.5
1 Piece(s)

26 Days or more

12228312380.511.5
1 Piece(s)

26 Days or more

1222831238111.5

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 2 Model radius Coating D
Helix Angle (Θ) Standard torsion (30-40°) Tool Material Carbide Standard DIN6527L
Coating Details Dia Coat Blade diameter tolerance h10

Additional Products in this Category

Tech Support