(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Shank Drill Series 1 GT100 618

Straight Shank Drill Series 1 GT100 618
  • Volume Discount

The go-to part for drilling deep holes. A high-efficiency (Feature 1) long drill ideal for machining hard steel and alloy steel.

Part Number

Configured Part Number is shown.

Part Number
0618-008.500
0618-008.800
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

10 Days or more

8.5165240
1 Piece(s)Available

10 Days or more

8.8175250

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN1869
Blade diameter tolerance h8 Coating Details DM

Additional Products in this Category

Tech Support