(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 200 mm, GT100 J763

Carbide Solid Drill Bits - Straight Shank, 200 mm, GT100 J763

[Features]
· Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.
· Internal lubrication enables high performance deep hole drilling without steps.

Part Number

Configured Part Number is shown.

Part Number
J763-003.000
J763-003.100
J763-003.200
J763-003.300
J763-003.400
J763-003.500
J763-003.600
J763-003.700
J763-003.800
J763-003.900
J763-004.000
J763-004.100
J763-004.200
J763-004.300
J763-004.400
J763-004.500
J763-004.600
J763-004.700
J763-004.800
J763-004.900
J763-005.000
J763-005.100
J763-005.200
J763-005.300
J763-005.400
J763-005.500
J763-005.600
J763-005.700
J763-005.800
J763-005.900
J763-006.000
J763-006.100
J763-006.200
J763-006.300
J763-006.400
J763-006.500
J763-006.600
J763-006.700
J763-006.800
J763-006.900
J763-007.000
J763-007.100
J763-007.200
J763-007.300
J763-007.400
J763-007.500
J763-007.600
J763-007.700
J763-007.800
J763-007.900
J763-008.000
J763-008.100
J763-008.200
J763-008.300
J763-008.400
J763-008.500
J763-008.600
J763-008.700
J763-008.800
J763-008.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
1 Piece(s)

27 Days or more

3120
1 Piece(s)

27 Days or more

3.1120
1 Piece(s)

27 Days or more

3.2120
1 Piece(s)

27 Days or more

3.3120
1 Piece(s)

27 Days or more

3.4120
1 Piece(s)

27 Days or more

3.5120
1 Piece(s)

27 Days or more

3.6120
1 Piece(s)

27 Days or more

3.7120
1 Piece(s)

27 Days or more

3.8120
1 Piece(s)

27 Days or more

3.9120
1 Piece(s)

27 Days or more

4120
1 Piece(s)

27 Days or more

4.1120
1 Piece(s)

27 Days or more

4.2120
1 Piece(s)

27 Days or more

4.3120
1 Piece(s)

27 Days or more

4.4120
1 Piece(s)

27 Days or more

4.5120
1 Piece(s)

27 Days or more

4.6120
1 Piece(s)

27 Days or more

4.7120
1 Piece(s)

27 Days or more

4.8120
1 Piece(s)

27 Days or more

4.9120
1 Piece(s)

27 Days or more

5120
1 Piece(s)

27 Days or more

5.1120
1 Piece(s)

27 Days or more

5.2120
1 Piece(s)

27 Days or more

5.3120
1 Piece(s)

27 Days or more

5.4120
1 Piece(s)

27 Days or more

5.5120
1 Piece(s)

27 Days or more

5.6120
1 Piece(s)

27 Days or more

5.7120
1 Piece(s)

27 Days or more

5.8120
1 Piece(s)

27 Days or more

5.9120
1 Piece(s)

27 Days or more

6120
1 Piece(s)

27 Days or more

6.1120
1 Piece(s)

27 Days or more

6.2120
1 Piece(s)

27 Days or more

6.3120
1 Piece(s)

27 Days or more

6.4120
1 Piece(s)

27 Days or more

6.5120
1 Piece(s)

27 Days or more

6.6120
1 Piece(s)

27 Days or more

6.7120
1 Piece(s)

27 Days or more

6.8120
1 Piece(s)

27 Days or more

6.9120
1 Piece(s)

27 Days or more

7120
1 Piece(s)

27 Days or more

7.1120
1 Piece(s)

27 Days or more

7.2120
1 Piece(s)

27 Days or more

7.3120
1 Piece(s)

27 Days or more

7.4120
1 Piece(s)

27 Days or more

7.5120
1 Piece(s)

27 Days or more

7.6120
1 Piece(s)

27 Days or more

7.7120
1 Piece(s)

27 Days or more

7.8120
1 Piece(s)

27 Days or more

7.9120
1 Piece(s)

27 Days or more

8140
1 Piece(s)

27 Days or more

8.1140
1 Piece(s)

27 Days or more

8.2140
1 Piece(s)

27 Days or more

8.3140
1 Piece(s)

27 Days or more

8.4140
1 Piece(s)

27 Days or more

8.5140
1 Piece(s)

27 Days or more

8.6140
1 Piece(s)

27 Days or more

8.7140
1 Piece(s)

27 Days or more

8.8140
1 Piece(s)

27 Days or more

8.9140

Loading...

Basic Information

work material Cast Iron / Aluminum Tool Material Type Carbide Overall Length L1(mm) 200
Shank Type straight shank Coating Y/N NA With/without Oil Hole Available
tip angle(°) 130 Standard G.S. Internal oil supply Available
Blade diameter tolerance h8 Shank diameter tolerance h7

Additional Products in this Category

Tech Support