(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Mugen Micro Coating Micro Point Drill Bit, Pilot Type, NSPD-M

Carbide Solid Drill Bits - End Mill Shank, Mugen Micro Coating Micro Point Drill Bit, Pilot Type, NSPD-M
  • Volume Discount

•Tool Material Type: Carbide
•Overall Length (L) (mm): 40
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: TiAlN

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSPD-M-0.01
NSPD-M-0.03
NSPD-M-0.04
NSPD-M-0.05
NSPD-M-0.06
NSPD-M-0.07
NSPD-M-0.08
NSPD-M-0.09
NSPD-M-0.015
NSPD-M-0.025
NSPD-M-0.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Manufacturer Code
1 Piece(s)Available

8 Days or more

0.010.01504-00012-00100
1 Piece(s)Available

8 Days or more

0.030.0604-00012-00300
1 Piece(s)Available

8 Days or more

0.040.0804-00012-00400
1 Piece(s)Available

8 Days or more

0.050.104-00012-00500
1 Piece(s)Available

8 Days or more

0.060.1204-00012-00600
1 Piece(s)Available

8 Days or more

0.070.1404-00012-00700
1 Piece(s)Available

8 Days or more

0.080.1604-00012-00800
1 Piece(s)Available

8 Days or more

0.090.1804-00012-00900
1 Piece(s)Available

8 Days or more

0.0150.02504-00012-00150
1 Piece(s)Available

8 Days or more

0.0250.0504-00012-00250
1 Piece(s)Available

8 Days or more

0.10.204-00012-01000

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Overall Length (L)(mm) 40
Link Model End Mill Shank Coating Presence Available Coating Type TiAlN
Oil-Hole Presence NA Number of flutes 2 Tip angle(°) 120
Thinning Available (γ) Neck Angle(°) 15° (d) Shank Diameter(mm) 4

Additional Products in this Category

Tech Support