(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 5 X D, N 730

Carbide Solid Drill Bits - Straight Shank, 5 X D, N 730
  • Volume Discount

Highly versatile carbide solid drill. Supports various workpiece materials such as aluminum or general steel.

Part Number

Configured Part Number is shown.

Part Number
0732-001.000
0732-001.100
0732-001.200
0732-001.300
0732-001.400
0732-001.600
0732-001.700
0732-001.800
0732-001.900
0732-001.980
0732-002.000
0732-002.100
0732-002.200
0732-002.300
0732-002.380
0732-002.400
0732-002.500
0732-002.600
0732-002.700
0732-002.780
0732-002.800
0732-002.900
0732-003.000
0732-003.100
0732-003.170
0732-003.200
0732-003.300
0732-003.400
0732-003.500
0732-003.570
0732-003.600
0732-003.700
0732-003.800
0732-003.900
0732-004.000
0732-004.100
0732-004.200
0732-004.300
0732-004.400
0732-004.500
0732-004.600
0732-004.700
0732-004.760
0732-004.800
0732-004.900
0732-005.000
0732-005.100
0732-005.160
0732-005.200
0732-005.300
0732-005.400
0732-005.500
0732-005.560
0732-005.600
0732-005.700
0732-005.800
0732-005.900
0732-005.950
0732-006.000
0732-006.100
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

8 Days or more

11234
1 Piece(s)Available

8 Days or more

1.11436
1 Piece(s)Available

8 Days or more

1.21638
1 Piece(s)Available

8 Days or more

1.31638
1 Piece(s)Available

8 Days or more

1.41840
1 Piece(s)Available

8 Days or more

1.62043
1 Piece(s)Available

8 Days or more

1.72043
1 Piece(s)Available

8 Days or more

1.82246
1 Piece(s)Available

8 Days or more

1.92449
1 Piece(s)Available

8 Days or more

1.982449
1 Piece(s)Available

8 Days or more

22449
1 Piece(s)Available

8 Days or more

2.12449
1 Piece(s)Available

8 Days or more

2.22753
1 Piece(s)Available

8 Days or more

2.32753
1 Piece(s)Available

26 Days or more

2.383057
1 Piece(s)Available

8 Days or more

2.43057
1 Piece(s)Available

8 Days or more

2.53057
1 Piece(s)Available

8 Days or more

2.63057
1 Piece(s)Available

8 Days or more

2.73361
1 Piece(s)Available

10 Days or more

2.783361
1 Piece(s)Available

8 Days or more

2.83361
1 Piece(s)Available

8 Days or more

2.93361
1 Piece(s)Available

8 Days or more

33361
1 Piece(s)Available

8 Days or more

3.13665
1 Piece(s)Available

10 Days or more

3.173365
1 Piece(s)Available

8 Days or more

3.23665
1 Piece(s)Available

8 Days or more

3.33665
1 Piece(s)Available

8 Days or more

3.43970
1 Piece(s)Available

8 Days or more

3.53970
1 Piece(s)Available

26 Days or more

3.573970
1 Piece(s)Available

8 Days or more

3.63970
1 Piece(s)Available

8 Days or more

3.73970
1 Piece(s)Available

8 Days or more

3.84375
1 Piece(s)Available

8 Days or more

3.94375
1 Piece(s)Available

8 Days or more

44375
1 Piece(s)Available

8 Days or more

4.14375
1 Piece(s)Available

8 Days or more

4.24375
1 Piece(s)Available

8 Days or more

4.34780
1 Piece(s)Available

8 Days or more

4.44780
1 Piece(s)Available

8 Days or more

4.54780
1 Piece(s)Available

8 Days or more

4.64780
1 Piece(s)Available

8 Days or more

4.74780
1 Piece(s)Available

26 Days or more

4.765286
1 Piece(s)Available

8 Days or more

4.85286
1 Piece(s)Available

8 Days or more

4.95286
1 Piece(s)Available

8 Days or more

55286
1 Piece(s)Available

8 Days or more

5.15286
1 Piece(s)Available

26 Days or more

5.165286
1 Piece(s)Available

8 Days or more

5.25286
1 Piece(s)Available

8 Days or more

5.35286
1 Piece(s)Available

8 Days or more

5.45793
1 Piece(s)Available

8 Days or more

5.55793
1 Piece(s)Available

26 Days or more

5.565793
1 Piece(s)Available

8 Days or more

5.65793
1 Piece(s)Available

8 Days or more

5.75793
1 Piece(s)Available

8 Days or more

5.85793
1 Piece(s)Available

8 Days or more

5.95793
1 Piece(s)Available

10 Days or more

5.955793
1 Piece(s)Available

8 Days or more

65793
1 Piece(s)Available

8 Days or more

6.163101

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
tip angle(°) 118 Standard G.S. Blade diameter tolerance h7
Shank diameter tolerance h7

Additional Products in this Category

Tech Support