(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.

Straight Shank, Countersink 3-Flute 90° 1326

Straight Shank, Countersink 3-Flute 90° 1326
  • Volume Discount

[Features]
· Has 3 cutting edges for excellent cutting balance, enabling highly circular, stable chamfering and deburring with little chatter.
· Using A coating achieves a longer life.

Part Number

Configured Part Number is shown.

Part Number
1326-004.300
1326-005.000
1326-005.800
1326-006.000
1326-006.300
1326-007.000
1326-008.000
1326-008.300
1326-010.000
1326-010.400
1326-011.500
1326-012.400
1326-013.400
1326-015.000
1326-016.500
1326-019.000
1326-020.500
1326-023.000
1326-025.000
1326-026.000
1326-028.000
1326-030.000
1326-031.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Tip diameter d3
(mm)
1 Piece(s)Available

8 Days or more

4.34041.3
1 Piece(s)Available

8 Days or more

54041.5
1 Piece(s)Available

8 Days or more

5.84551.5
1 Piece(s)Available

8 Days or more

64551.5
1 Piece(s)Available

8 Days or more

6.34551.5
1 Piece(s)Available

8 Days or more

75061.8
1 Piece(s)Available

8 Days or more

85062
1 Piece(s)Available

8 Days or more

8.35062
1 Piece(s)Available

8 Days or more

105062.5
1 Piece(s)Available

8 Days or more

10.45062.5
1 Piece(s)Available

8 Days or more

11.55682.8
1 Piece(s)Available

8 Days or more

12.45682.8
1 Piece(s)Available

8 Days or more

13.45682.9
1 Piece(s)Available

8 Days or more

1560103.2
1 Piece(s)Available

8 Days or more

16.560103.2
1 Piece(s)Available

8 Days or more

1963103.5
1 Piece(s)Available

8 Days or more

20.563103.5
1 Piece(s)Available

8 Days or more

2367103.8
1 Piece(s)Available

8 Days or more

2567103.8
1 Piece(s)Available

8 Days or more

2667103.8
1 Piece(s)Available

8 Days or more

2871124
1 Piece(s)Available

8 Days or more

3071124.2
1 Piece(s)Available

8 Days or more

3171124.2

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N Available
Coating Type A Number of flutes(sheet) 3 Standard DIN335
Coating Details TiAℓN

Additional Products in this Category

Tech Support