(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Phoenix Drill Bit, with Coolant Hole, PHP

Carbide Solid Drill Bits - Phoenix Drill Bit, with Coolant Hole, PHP
  • Volume Discount

An indexable drill that achieves high machining capacity and has excellent chip discharge properties. 4-corner type inserts with excellent cost performance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PHP140FS20M04-3D
PHP145FS20M04-3D
PHP150FS20M04-3D
PHP155FS20M04-3D
PHP160FS20M04-3D
PHP165FS20M05-3D
PHP170FS20M05-3D
PHP175FS25M05-3D
PHP180FS25M05-3D
PHP185FS25M06-3D
PHP190FS25M06-3D
PHP195FS25M06-3D
PHP200FS25M06-3D
PHP205FS25M06-3D
PHP210FS25M07-3D
PHP215FS25M07-3D
PHP220FS25M07-3D
PHP225FS25M07-3D
PHP230FS25M07-3D
PHP235FS32M07-3D
PHP240FS32M07-3D
PHP245FS32M08-3D
PHP250FS32M08-3D
PHP255FS32M08-3D
PHP260FS32M08-3D
PHP265FS32M08-3D
PHP270FS32M08-3D
PHP280FS32M08-3D
PHP290FS32M10-3D
PHP300FS32M10-3D
PHP310FS32M10-3D
PHP320FS32M10-3D
PHP330FS40M10-3D
PHP340FS40M10-3D
PHP350FS40M12-3D
PHP360FS40M12-3D
PHP370FS40M12-3D
PHP380FS40M12-3D
PHP390FS40M12-3D
PHP400FS40M12-3D
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

1442116End Mill Shank207800100
1 Piece(s)Available

8 Days or more

14.545119End Mill Shank207800101
1 Piece(s)Available

8 Days or more

1545119End Mill Shank207800102
1 Piece(s)Available

8 Days or more

15.548122End Mill Shank207800103
1 Piece(s)Available

8 Days or more

1648122End Mill Shank207800104
1 Piece(s)Available

8 Days or more

16.551125End Mill Shank207800105
1 Piece(s)Available

8 Days or more

1751125End Mill Shank207800106
1 Piece(s)Available

8 Days or more

17.554134End Mill Shank257800107
1 Piece(s)Available

8 Days or more

1854134End Mill Shank257800108
1 Piece(s)Available

8 Days or more

18.557137End Mill Shank257800109
1 Piece(s)Available

8 Days or more

1957137End Mill Shank257800110
1 Piece(s)Available

8 Days or more

19.560140End Mill Shank257800111
1 Piece(s)Available

8 Days or more

2060140End Mill Shank257800112
1 Piece(s)Available

8 Days or more

20.563143End Mill Shank257800113
1 Piece(s)Available

8 Days or more

2163143End Mill Shank257800114
1 Piece(s)Available

8 Days or more

21.566146End Mill Shank257800115
1 Piece(s)Available

8 Days or more

2266146End Mill Shank257800116
1 Piece(s)Available

8 Days or more

22.569149End Mill Shank257800117
1 Piece(s)Available

8 Days or more

2369149End Mill Shank257800118
1 Piece(s)Available

8 Days or more

23.572156End Mill Shank327800119
1 Piece(s)Available

8 Days or more

2472156End Mill Shank327800120
1 Piece(s)Available

8 Days or more

24.575159End Mill Shank327800121
1 Piece(s)Available

8 Days or more

2575159End Mill Shank327800122
1 Piece(s)Available

8 Days or more

25.578162End Mill Shank327800123
1 Piece(s)Available

8 Days or more

2678162End Mill Shank327800124
1 Piece(s)Available

8 Days or more

26.581165End Mill Shank327800125
1 Piece(s)Available

8 Days or more

2781165End Mill Shank327800126
1 Piece(s)Available

8 Days or more

2884168End Mill Shank327800127
1 Piece(s)Available

8 Days or more

2987171End Mill Shank327800128
1 Piece(s)Available

8 Days or more

3090179End Mill Shank327800130
1 Piece(s)Available

8 Days or more

3193182End Mill Shank327800131
1 Piece(s)Available

8 Days or more

3296185Straight shank327800132
1 Piece(s)Available

8 Days or more

3399196End Mill Shank407800133
1 Piece(s)Available

8 Days or more

34102199End Mill Shank407800134
1 Piece(s)Available

8 Days or more

35105202End Mill Shank407800135
1 Piece(s)Available

8 Days or more

36108205End Mill Shank407800136
1 Piece(s)Available

8 Days or more

37111218End Mill Shank407800137
1 Piece(s)Available

8 Days or more

38114221End Mill Shank407800138
1 Piece(s)Available

8 Days or more

39117224End Mill Shank407800139
1 Piece(s)Available

8 Days or more

40120227Straight shank407800140

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide Coating Y/N NA
Coating Type Non-Coated With/without Oil Hole NA Thinning NA

Additional Products in this Category

Tech Support